Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99190 | Shaft Size Maximum N/A 1.878 in47.701 mm | Shaft Size Minimum N/A 1.872 in47.549 mm | Overall Width N/A 0.295 in7.493 mm | Flanged Outside Diameter N/A 2.203 in55.956 mm | Material N/A Stainless steel | CAD N/A |
99049 | Shaft Size Maximum N/A 0.475 in12.065 mm | Shaft Size Minimum N/A 0.469 in11.913 mm | Overall Width N/A 0.331 in8.407 mm | Flanged Outside Diameter N/A 0.787 in19.99 mm | Material N/A Stainless steel | CAD N/A |
99050 | Shaft Size Maximum N/A 0.502 in12.751 mm | Shaft Size Minimum N/A 0.498 in12.649 mm | Overall Width N/A 0.344 in8.738 mm | Flanged Outside Diameter N/A 0.61 in15.494 mm | Material N/A Stainless steel | CAD N/A |
99059 | Shaft Size Maximum N/A 0.593 in15.062 mm | Shaft Size Minimum N/A 0.589 in14.961 mm | Overall Width N/A 0.354 in8.992 mm | Flanged Outside Diameter N/A 0.75 in19.05 mm | Material N/A Stainless steel | CAD N/A |
99084 | Shaft Size Maximum N/A 0.866 in21.996 mm | Shaft Size Minimum N/A 0.861 in21.869 mm | Overall Width N/A 0.359 in9.119 mm | Flanged Outside Diameter N/A 1.188 in30.175 mm | Material N/A Stainless steel | CAD N/A |
99086 | Shaft Size Maximum N/A 0.861 in21.869 mm | Shaft Size Minimum N/A 0.857 in21.768 mm | Overall Width N/A 0.375 in9.525 mm | Flanged Outside Diameter N/A 1.155 in29.337 mm | Material N/A Stainless steel | CAD N/A |
99129 | Shaft Size Maximum N/A 1.314 in33.376 mm | Shaft Size Minimum N/A 1.308 in33.223 mm | Overall Width N/A 0.375 in9.525 mm | Flanged Outside Diameter N/A 1.6 in40.64 mm | Material N/A Stainless steel | CAD N/A |
99055 | Shaft Size Maximum N/A 0.551 in13.995 mm | Shaft Size Minimum N/A 0.547 in13.894 mm | Overall Width N/A 0.391 in9.931 mm | Flanged Outside Diameter N/A 0.75 in19.05 mm | Material N/A Stainless steel | CAD N/A |
99056 | Shaft Size Maximum N/A 0.566 in14.376 mm | Shaft Size Minimum N/A 0.56 in14.224 mm | Overall Width N/A 0.391 in9.931 mm | Flanged Outside Diameter N/A 0.75 in19.05 mm | Material N/A Stainless steel | CAD N/A |
99062 | Shaft Size Maximum N/A 0.627 in15.926 mm | Shaft Size Minimum N/A 0.623 in15.824 mm | Overall Width N/A 0.406 in10.312 mm | Flanged Outside Diameter N/A 0.813 in20.65 mm | Material N/A Stainless steel | CAD N/A |
99188 | Shaft Size Maximum N/A 1.878 in47.701 mm | Shaft Size Minimum N/A 1.872 in47.549 mm | Overall Width N/A 0.415 in10.541 mm | Flanged Outside Diameter N/A 2.203 in55.956 mm | Material N/A Stainless steel | CAD N/A |
99068 | Shaft Size Maximum N/A 0.671 in17.043 mm | Shaft Size Minimum N/A 0.667 in16.942 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.063 in27 mm | Material N/A Stainless steel | CAD N/A |
99078 | Shaft Size Maximum N/A 0.789 in20.041 mm | Shaft Size Minimum N/A 0.785 in19.939 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 0.999 in25.375 mm | Material N/A Stainless steel | CAD N/A |
99471 | Shaft Size Maximum N/A 4.728 in120.091 mm | Shaft Size Minimum N/A 4.72 in119.888 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 5.11 in129.794 mm | Material N/A Stainless steel | CAD N/A |
99098 | Shaft Size Maximum N/A 0.986 in25.044 mm | Shaft Size Minimum N/A 0.982 in24.943 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.378 in35.001 mm | Material N/A Stainless steel | CAD N/A |
99082 | Shaft Size Maximum N/A 0.709 in18.009 mm | Shaft Size Minimum N/A 0.704 in17.882 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.063 in27 mm | Material N/A Stainless steel | CAD N/A |
99114 | Shaft Size Maximum N/A 1.184 in30.074 mm | Shaft Size Minimum N/A 1.179 in29.947 mm | Overall Width N/A 0.433 in10.998 mm | Flanged Outside Diameter N/A 1.4 in35.56 mm | Material N/A Stainless steel | CAD N/A |
99092 | Shaft Size Maximum N/A 0.945 in24.003 mm | Shaft Size Minimum N/A 0.94 in23.876 mm | Overall Width N/A 0.437 in11.1 mm | Flanged Outside Diameter N/A 1.13 in28.702 mm | Material N/A Stainless steel | CAD N/A |
99128 | Shaft Size Maximum N/A 1.263 in32.08 mm | Shaft Size Minimum N/A 1.257 in31.928 mm | Overall Width N/A 0.437 in11.1 mm | Flanged Outside Diameter N/A 1.496 in37.998 mm | Material N/A Stainless steel | CAD N/A |
99161 | Shaft Size Maximum N/A 1.628 in41.351 mm | Shaft Size Minimum N/A 1.622 in41.199 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.875 in47.625 mm | Material N/A Stainless steel | CAD N/A |
99167 | Shaft Size Maximum N/A 1.691 in42.951 mm | Shaft Size Minimum N/A 1.685 in42.799 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.906 in48.412 mm | Material N/A Stainless steel | CAD N/A |
99227 | Shaft Size Maximum N/A 2.255 in57.277 mm | Shaft Size Minimum N/A 2.249 in57.125 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 2.531 in64.287 mm | Material N/A Stainless steel | CAD N/A |
99094 | Shaft Size Maximum N/A 0.97 in24.638 mm | Shaft Size Minimum N/A 0.966 in24.536 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.13 in28.702 mm | Material N/A Stainless steel | CAD N/A |
99101 | Shaft Size Maximum N/A 1.002 in25.451 mm | Shaft Size Minimum N/A 0.998 in25.349 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.219 in30.963 mm | Material N/A Stainless steel | CAD N/A |
99087 | Shaft Size Maximum N/A 0.877 in22.276 mm | Shaft Size Minimum N/A 0.873 in22.174 mm | Overall Width N/A 0.438 in11.125 mm | Flanged Outside Diameter N/A 1.093 in27.762 mm | Material N/A Stainless steel | CAD N/A |