Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99367 | Shaft Size Maximum N/A 3.756 in95.402 mm | Shaft Size Minimum N/A 3.75 in95.25 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99374 | Shaft Size Maximum N/A 3.746 in95.148 mm | Shaft Size Minimum N/A 3.74 in94.996 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel | CAD N/A |
99347 | Shaft Size Maximum N/A 3.506 in89.052 mm | Shaft Size Minimum N/A 3.5 in88.9 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 3.827 in97.206 mm | Material N/A Stainless steel | CAD N/A |
99170 | Shaft Size Maximum N/A 1.742 in44.247 mm | Shaft Size Minimum N/A 1.736 in44.094 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel | CAD N/A |
99172 | Shaft Size Maximum N/A 1.753 in44.526 mm | Shaft Size Minimum N/A 1.747 in44.374 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 2.055 in52.197 mm | Material N/A Stainless steel | CAD N/A |
99192 | Shaft Size Maximum N/A 1.915 in48.641 mm | Shaft Size Minimum N/A 1.909 in48.489 mm | Overall Width N/A 0.5 in12.7 mm | Flanged Outside Diameter N/A 2.219 in56.363 mm | Material N/A Stainless steel | CAD N/A |
99228 | Shaft Size Maximum N/A 2.281 in57.937 mm | Shaft Size Minimum N/A 2.275 in57.785 mm | Overall Width N/A 0.505 in12.827 mm | Flanged Outside Diameter N/A 2.678 in68.021 mm | Material N/A Stainless steel | CAD N/A |
99153 | Shaft Size Maximum N/A 1.575 in40.005 mm | Shaft Size Minimum N/A 1.569 in39.853 mm | Overall Width N/A 0.509 in12.929 mm | Flanged Outside Diameter N/A 1.85 in46.99 mm | Material N/A Stainless steel | CAD N/A |
99184 | Shaft Size Maximum N/A 1.878 in47.701 mm | Shaft Size Minimum N/A 1.872 in47.549 mm | Overall Width N/A 0.516 in13.106 mm | Flanged Outside Diameter N/A 2.203 in55.956 mm | Material N/A Stainless steel | CAD N/A |
99352 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.538 in13.665 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99490 | Shaft Size Maximum N/A 4.925 in125.095 mm | Shaft Size Minimum N/A 4.917 in124.892 mm | Overall Width N/A 0.551 in13.995 mm | Flanged Outside Diameter N/A 5.402 in137.211 mm | Material N/A Stainless steel | CAD N/A |
99155 | Shaft Size Maximum N/A 1.555 in39.497 mm | Shaft Size Minimum N/A 1.549 in39.345 mm | Overall Width N/A 0.563 in14.3 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel | CAD N/A |
99152 | Shaft Size Maximum N/A 1.526 in38.76 mm | Shaft Size Minimum N/A 1.52 in38.608 mm | Overall Width N/A 0.563 in14.3 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel | CAD N/A |
99272 | Shaft Size Maximum N/A 2.756 in70.002 mm | Shaft Size Minimum N/A 2.75 in69.85 mm | Overall Width N/A 0.563 in14.3 mm | Flanged Outside Diameter N/A 3.125 in79.375 mm | Material N/A Stainless steel | CAD N/A |
99166 | Shaft Size Maximum N/A 1.654 in42.012 mm | Shaft Size Minimum N/A 1.647 in41.834 mm | Overall Width N/A 0.571 in14.503 mm | Flanged Outside Diameter N/A 2.087 in53.01 mm | Material N/A Stainless steel | CAD N/A |
99434 | Shaft Size Maximum N/A 4.331 in110.007 mm | Shaft Size Minimum N/A 4.322 in109.779 mm | Overall Width N/A 0.589 in14.961 mm | Flanged Outside Diameter N/A 4.921 in124.993 mm | Material N/A Stainless steel | CAD N/A |
99317 | Shaft Size Maximum N/A 3.153 in80.086 mm | Shaft Size Minimum N/A 3.146 in79.908 mm | Overall Width N/A 0.59 in14.986 mm | Flanged Outside Diameter N/A 3.543 in89.992 mm | Material N/A Stainless steel | CAD N/A |
99364 | Shaft Size Maximum N/A 3.746 in95.148 mm | Shaft Size Minimum N/A 3.74 in94.996 mm | Overall Width N/A 0.594 in15.088 mm | Flanged Outside Diameter N/A 4.035 in102.489 mm | Material N/A Stainless steel | CAD N/A |
99363 | Shaft Size Maximum N/A 3.629 in92.177 mm | Shaft Size Minimum N/A 3.623 in92.024 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99401 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel | CAD N/A |
99291 | Shaft Size Maximum N/A 2.996 in76.098 mm | Shaft Size Minimum N/A 2.99 in75.946 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 3.359 in85.319 mm | Material N/A Stainless steel | CAD N/A |
99465 | Shaft Size Maximum N/A 4.629 in117.577 mm | Shaft Size Minimum N/A 4.621 in117.373 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 5 in127 mm | Material N/A Stainless steel | CAD N/A |
99134 | Shaft Size Maximum N/A 1.342 in34.087 mm | Shaft Size Minimum N/A 1.336 in33.934 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel | CAD N/A |
99138 | Shaft Size Maximum N/A 1.377 in34.976 mm | Shaft Size Minimum N/A 1.371 in34.823 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel | CAD N/A |
99131 | Shaft Size Maximum N/A 1.316 in33.426 mm | Shaft Size Minimum N/A 1.31 in33.274 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.594 in40.488 mm | Material N/A Stainless steel | CAD N/A |