Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Seal Kit
51 - 100 of 122 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5189 N/A 41
N/A 2 1/4 in57.150 mm N/A 3.256 in82.702 mm N/A 0.625 in15.875 mm N/A Polyacrylate
412920K N/A 41
N/A 2 1/4 in57.150 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile
5666 N/A 69
N/A 2.34 in59.436 mm N/A 3.355 in85.217 mm N/A 0.65 in16.51 mm N/A Fluoro-Elastomer
5602 N/A 47
N/A 2.3750 in60.325 mm N/A 3.433 in87.198 mm N/A 1 in25.4 mm N/A Polyacrylate
5603 N/A N/A 2.3750 in60.325 mm N/A 4.943 in125.552 mm N/A 1 in25.4 mm N/A Polyacrylate
5064 N/A N/A 2.377 in60.376 mm N/A 3.505 in89.027 mm N/A 0.566 in14.376 mm N/A Fluoro-Elastomer
5066 N/A 48
N/A 2.377 in60.376 mm N/A 3.505 in89.027 mm N/A 0.56 in14.224 mm N/A Fluoro-Elastomer
5288 N/A N/A 2.379 in60.427 mm N/A 3.012 in76.505 mm N/A 0.8 in20.32 mm N/A PTFE
5698 N/A N/A 2.42 in61.468 mm N/A 3.558 in90.373 mm N/A 0.336 in8.534 mm N/A Nitrile
5092 N/A N/A 2.43 in61.722 mm N/A 3.2500 in82.550 mm N/A 0.375 in9.525 mm N/A Silicone
471271K N/A 47
N/A 2 1/2 in63.500 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile
5401 N/A 51
N/A 2 1/2 in63.500 mm N/A 6.1250 in155.575 mm N/A 0.435 in11.049 mm N/A Nitrile
5406 N/A N/A 2.562 in65.075 mm N/A 8.25 in209.55 mm N/A 1.003 in25.476 mm N/A Nitrile
5174 N/A N/A 2.6250 in66.675 mm N/A 3.2500 in82.550 mm N/A 0.207 in5.258 mm N/A Nitrile
5072 N/A N/A 2.6250 in66.675 mm N/A 3.48 in88.392 mm N/A 0.38 in9.652 mm N/A Nitrile
5414 N/A N/A 2.645 in67.183 mm N/A 5.625 in142.875 mm N/A 0.32 in8.128 mm N/A Nitrile
5399 N/A 41
N/A 2.812 in71.425 mm N/A 4.504 in114.402 mm N/A 1 in25.4 mm N/A Polyacrylate
5163 N/A N/A 2.835 in72.009 mm N/A 3.425 in86.995 mm N/A 0.23 in5.842 mm N/A Fluoro-Elastomer
5403 N/A N/A 2.86 in72.644 mm N/A 6.562 in166.675 mm N/A 0.571 in14.503 mm N/A Nitrile
5601 N/A 47
N/A 2.8750 in73.025 mm N/A 3.756 in95.402 mm N/A 0.625 in15.875 mm N/A Polyacrylate
5290 N/A N/A 2.988 in75.895 mm N/A 3.755 in95.377 mm N/A 1.165 in29.591 mm N/A PTFE
5273 N/A FW-H
N/A 2.991 in75.971 mm N/A 3.637 in92.38 mm N/A 0.385 in9.779 mm N/A PTFE
5629 N/A 45
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer
5313 N/A N/A 3.01 in76.454 mm N/A 8.25 in209.55 mm N/A 0.571 in14.503 mm N/A Nitrile
5408 N/A N/A 3.124 in79.35 mm N/A 8.25 in209.55 mm N/A 0.518 in13.157 mm N/A Nitrile
5405 N/A N/A 3.1250 in79.375 mm N/A 7.5 in190.5 mm N/A 0.625 in15.875 mm N/A Nitrile
5578 N/A 48
N/A 3.1250 in79.375 mm N/A 4.13 in104.902 mm N/A 1 in25.4 mm N/A Polyacrylate
5291 N/A N/A 3.228 in81.991 mm N/A 3.939 in100.051 mm N/A 0.86 in21.844 mm N/A PTFE
5169 N/A 47
N/A 3 1/4 in82.550 mm N/A 4.254 in108.052 mm N/A 0.75 in19.05 mm N/A Nitrile
5116 N/A N/A 3.361 in85.369 mm N/A 4 in101.600 mm N/A 0.187 in4.75 mm N/A Nitrile
5117 N/A N/A 3.438 in87.325 mm N/A 4.313 in109.55 mm N/A 0.188 in4.775 mm N/A Nitrile
5095 N/A N/A 3.438 in87.325 mm N/A 4.012 in101.905 mm N/A 0.41 in10.414 mm N/A
5287 N/A FW-H
N/A 3.465 in88.011 mm N/A 4.266 in108.356 mm N/A 0.437 in11.1 mm N/A PTFE
5287A N/A FW-H
N/A 3.465 in88.011 mm N/A 4.266 in108.356 mm N/A 0.437 in11.1 mm N/A PTFE
5532 N/A 41
N/A 3.562 in90.475 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Polyacrylate
5649 N/A 74
N/A 3.562 in90.475 mm N/A 5.1250 in130.175 mm N/A 0.875 in22.225 mm N/A Nitrile
5279 N/A FW-H
N/A 3.583 in91.008 mm N/A 4.3750 in111.125 mm N/A 0.394 in10.008 mm N/A PTFE
5279A N/A FW-H
N/A 3.583 in91.008 mm N/A 4.3750 in111.125 mm N/A 0.394 in10.008 mm N/A PTFE
5108 N/A N/A 3.595 in91.313 mm N/A 4.2 in106.68 mm N/A 0.222 in5.639 mm N/A Nitrile
5167 N/A 47
N/A 3.6250 in92.075 mm N/A 4.756 in120.802 mm N/A 0.875 in22.225 mm N/A Nitrile
5277 N/A FW-H
N/A 3.6250 in92.075 mm N/A 4.256 in108.102 mm N/A 0.39 in9.906 mm N/A PTFE
4359V N/A 32
N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A Fluoro-Elastomer
5274 N/A FW-H
N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE
5274A N/A FW-H
N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE
5512 N/A N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.477 in12.116 mm N/A PTFE
5278 N/A FW-H
N/A 3 3/4 in95.250 mm N/A 4.506 in114.452 mm N/A 0.362 in9.195 mm N/A PTFE
5294 N/A N/A 3 3/4 in95.250 mm N/A 4.7500 in120.650 mm N/A 0.5 in12.7 mm N/A PTFE
5667 N/A 74
N/A 3.865 in98.171 mm N/A 6.102 in154.991 mm N/A 0.975 in24.765 mm N/A Nitrile
5089 N/A 41
N/A 3.937 in100 mm N/A 5.509 in139.929 mm N/A 0.597 in15.164 mm N/A Nitrile
5526 N/A 41
N/A 3.994 in101.448 mm N/A 5.004 in127.102 mm N/A 0.718 in18.237 mm N/A Polyacrylate
51 - 100 of 122 | Results Per Page | View | Unit of Measure
1 2 3