Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5481 |
Seal Type
N/A 47 |
Shaft Size N/A 4.759 in120.879 mm | Outer Diameter N/A 6.316 in160.426 mm | Overall Width N/A 1.25 in31.75 mm | Material N/A Nitrile |
5487 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 5.88 in149.352 mm | Overall Width N/A 0.448 in11.379 mm | Material N/A Nitrile |
5512 | Seal Type N/A | Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.477 in12.116 mm | Material N/A PTFE |
5521 |
Seal Type
N/A 41 |
Shaft Size N/A 2.12 in53.848 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Polyacrylate |
5526 |
Seal Type
N/A 41 |
Shaft Size N/A 3.994 in101.448 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate |
5527 |
Seal Type
N/A 41 |
Shaft Size N/A 4.743 in120.472 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.812 in20.625 mm | Material N/A Polyacrylate |
5531 |
Seal Type
N/A 41 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate |
5532 |
Seal Type
N/A 41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
5537 |
Seal Type
N/A 41 |
Shaft Size N/A 4.062 in103.175 mm | Outer Diameter N/A 6.0000 in152.400 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Polyacrylate |
5538 |
Seal Type
N/A 41 |
Shaft Size N/A 6.8750 in174.625 mm | Outer Diameter N/A 8.382 in212.903 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Polyacrylate |
5573 | Seal Type N/A | Shaft Size N/A 1.915 in48.641 mm | Outer Diameter N/A 2.548 in64.719 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5578 |
Seal Type
N/A 48 |
Shaft Size N/A 3.1250 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5589 |
Seal Type
N/A 48 |
Shaft Size N/A 2.129 in54.077 mm | Outer Diameter N/A 2.766 in70.256 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate |
5591 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 6.24 in158.496 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Rope |
5601 |
Seal Type
N/A 47 |
Shaft Size N/A 2.8750 in73.025 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5602 |
Seal Type
N/A 47 |
Shaft Size N/A 2.375 in60.325 mm | Outer Diameter N/A 3.433 in87.198 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5603 | Seal Type N/A | Shaft Size N/A 2.375 in60.325 mm | Outer Diameter N/A 4.943 in125.552 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5604 | Seal Type N/A | Shaft Size N/A 2.1250 in53.975 mm | Outer Diameter N/A 3.072 in78.029 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Silicone |
5613 |
Seal Type
N/A 64 |
Shaft Size N/A 6.079 in154.407 mm | Outer Diameter N/A 7.336 in186.334 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Silicone |
5624 |
Seal Type
N/A 45 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Fluoro-Elastomer |
5629 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
5635 |
Seal Type
N/A 48 |
Shaft Size N/A 4.7500 in120.650 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
5645 |
Seal Type
N/A 41 |
Shaft Size N/A 5.998 in152.349 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.675 in17.145 mm | Material N/A Fluoro-Elastomer |
5649 |
Seal Type
N/A 74 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.1250 in130.175 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5650 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 5.7 in144.78 mm | Overall Width N/A 0.415 in10.541 mm | Material N/A Nitrile |