Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5116 | Seal Type N/A | Shaft Size N/A 3.361 in85.369 mm | Outer Diameter N/A 4.0000 in101.600 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
5117 | Seal Type N/A | Shaft Size N/A 3.438 in87.325 mm | Outer Diameter N/A 4.313 in109.55 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile |
5174 | Seal Type N/A | Shaft Size N/A 2.6250 in66.675 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.207 in5.258 mm | Material N/A Nitrile |
5108 | Seal Type N/A | Shaft Size N/A 3.595 in91.313 mm | Outer Diameter N/A 4.2 in106.68 mm | Overall Width N/A 0.222 in5.639 mm | Material N/A Nitrile |
5163 | Seal Type N/A | Shaft Size N/A 2.835 in72.009 mm | Outer Diameter N/A 3.425 in86.995 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Fluoro-Elastomer |
5589 |
Seal Type
N/A 48 |
Shaft Size N/A 2.129 in54.077 mm | Outer Diameter N/A 2.766 in70.256 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate |
471255K |
Seal Type
N/A 47 |
Shaft Size N/A 0.6250 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471652K |
Seal Type
N/A 47 |
Shaft Size N/A 1.1250 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
470712K |
Seal Type
N/A 47 |
Shaft Size N/A 1.1250 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471413K |
Seal Type
N/A 47 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471750K |
Seal Type
N/A 47 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471766K |
Seal Type
N/A 47 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5458 |
Seal Type
N/A 35 |
Shaft Size N/A 1.88 in47.752 mm | Outer Diameter N/A 2.414 in61.316 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5573 | Seal Type N/A | Shaft Size N/A 1.915 in48.641 mm | Outer Diameter N/A 2.548 in64.719 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5694 | Seal Type N/A | Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.6880 in68.275 mm | Overall Width N/A 0.256 in6.502 mm | Material N/A Nitrile |
PSK1 | Seal Type N/A | Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Nitrile |
472258K |
Seal Type
N/A 47 |
Shaft Size N/A 1.3750 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
470380K |
Seal Type
N/A 47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
470625K |
Seal Type
N/A 47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
5697 | Seal Type N/A | Shaft Size N/A 1.8750 in47.625 mm | Outer Diameter N/A 3.150 in80.01 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
5696 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.964 in75.286 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
5695 | Seal Type N/A | Shaft Size N/A 2.01 in51.054 mm | Outer Diameter N/A 2.9650 in75.311 mm | Overall Width N/A 0.318 in8.077 mm | Material N/A Nitrile |
5414 | Seal Type N/A | Shaft Size N/A 2.645 in67.183 mm | Outer Diameter N/A 5.625 in142.875 mm | Overall Width N/A 0.32 in8.128 mm | Material N/A Nitrile |
5698 | Seal Type N/A | Shaft Size N/A 2.42 in61.468 mm | Outer Diameter N/A 3.558 in90.373 mm | Overall Width N/A 0.336 in8.534 mm | Material N/A Nitrile |
5278 |
Seal Type
N/A FW-H |
Shaft Size N/A 3 3/4 in95.250 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.362 in9.195 mm | Material N/A PTFE |