Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5092 | Seal Type N/A | Shaft Size N/A 2.43 in61.722 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Silicone |
471271K |
Seal Type
N/A 47 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
412920K |
Seal Type
N/A 41 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
471272K |
Seal Type
N/A 47 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
5072 | Seal Type N/A | Shaft Size N/A 2.6250 in66.675 mm | Outer Diameter N/A 3.48 in88.392 mm | Overall Width N/A 0.38 in9.652 mm | Material N/A Nitrile |
5273 |
Seal Type
N/A FW-H |
Shaft Size N/A 2.991 in75.971 mm | Outer Diameter N/A 3.637 in92.38 mm | Overall Width N/A 0.385 in9.779 mm | Material N/A PTFE |
5277 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.6250 in92.075 mm | Outer Diameter N/A 4.256 in108.102 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A PTFE |
K1932 | Seal Type N/A | Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
5700 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.9630 in75.260 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Nitrile |
5686 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.9630 in75.260 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Nitrile |
5279 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.583 in91.008 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A PTFE |
5279A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.583 in91.008 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A PTFE |
5723 |
Seal Type
N/A FW-H |
Shaft Size N/A 4.3750 in111.125 mm | Outer Diameter N/A 5.179 in131.547 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A |
5591 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 6.24 in158.496 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Rope |
5095 | Seal Type N/A | Shaft Size N/A 3.438 in87.325 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A |
5296 |
Seal Type
N/A FW-H |
Shaft Size N/A 4.993 in126.822 mm | Outer Diameter N/A 6.006 in152.552 mm | Overall Width N/A 0.413 in10.49 mm | Material N/A PTFE |
5650 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 5.7 in144.78 mm | Overall Width N/A 0.415 in10.541 mm | Material N/A Nitrile |
5202 |
Seal Type
N/A 79 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Nitrile |
5203 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5206 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5699 |
Seal Type
N/A 285 |
Shaft Size N/A 1.8750 in47.625 mm | Outer Diameter N/A 2.808 in71.323 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile |
5604 | Seal Type N/A | Shaft Size N/A 2.1250 in53.975 mm | Outer Diameter N/A 3.072 in78.029 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Silicone |
5401 |
Seal Type
N/A 51 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 6.1250 in155.575 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
5287 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5287A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |