Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5188 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5168 |
Seal Type
N/A 41 |
Shaft Size N/A 1.0620 in26.975 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
5601 |
Seal Type
N/A 47 |
Shaft Size N/A 2.8750 in73.025 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5629 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
5189 |
Seal Type
N/A 41 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5666 |
Seal Type
N/A 69 |
Shaft Size N/A 2.34 in59.436 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.65 in16.51 mm | Material N/A Fluoro-Elastomer |
5645 |
Seal Type
N/A 41 |
Shaft Size N/A 5.998 in152.349 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.675 in17.145 mm | Material N/A Fluoro-Elastomer |
5685 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 3.278 in83.261 mm | Overall Width N/A 0.709 in18.009 mm | Material N/A Nitrile |
5297 | Seal Type N/A | Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.006 in152.552 mm | Overall Width N/A 0.717 in18.212 mm | Material N/A PTFE |
5526 |
Seal Type
N/A 41 |
Shaft Size N/A 3.994 in101.448 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate |
5531 |
Seal Type
N/A 41 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate |
5166 |
Seal Type
N/A 41 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
5521 |
Seal Type
N/A 41 |
Shaft Size N/A 2.12 in53.848 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Polyacrylate |
5169 |
Seal Type
N/A 47 |
Shaft Size N/A 3 1/4 in82.550 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
5708 | Seal Type N/A | Shaft Size N/A 4.876 in123.85 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
5026 |
Seal Type
N/A 33 |
Shaft Size N/A 6.0000 in152.400 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Silicone |
5613 |
Seal Type
N/A 64 |
Shaft Size N/A 6.079 in154.407 mm | Outer Diameter N/A 7.336 in186.334 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Silicone |
5538 |
Seal Type
N/A 41 |
Shaft Size N/A 6.8750 in174.625 mm | Outer Diameter N/A 8.382 in212.903 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Polyacrylate |
5288 | Seal Type N/A | Shaft Size N/A 2.379 in60.427 mm | Outer Diameter N/A 3.012 in76.505 mm | Overall Width N/A 0.8 in20.32 mm | Material N/A PTFE |
5527 |
Seal Type
N/A 41 |
Shaft Size N/A 4.743 in120.472 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.812 in20.625 mm | Material N/A Polyacrylate |
5291 | Seal Type N/A | Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.939 in100.051 mm | Overall Width N/A 0.86 in21.844 mm | Material N/A PTFE |
5649 |
Seal Type
N/A 74 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.1250 in130.175 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5167 |
Seal Type
N/A 47 |
Shaft Size N/A 3.6250 in92.075 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5170 |
Seal Type
N/A 41 |
Shaft Size N/A 4.062 in103.175 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5537 |
Seal Type
N/A 41 |
Shaft Size N/A 4.062 in103.175 mm | Outer Diameter N/A 6.0000 in152.400 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Polyacrylate |