Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5624 |
Seal Type
N/A 45 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Fluoro-Elastomer |
5146 |
Seal Type
N/A 41 |
Shaft Size N/A 5.5000 in139.700 mm | Outer Diameter N/A 6.631 in168.427 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Polyacrylate |
5200 |
Seal Type
N/A 71 |
Shaft Size N/A 1.502 in38.151 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.94 in23.876 mm | Material N/A Nitrile |
5667 |
Seal Type
N/A 74 |
Shaft Size N/A 3.865 in98.171 mm | Outer Diameter N/A 6.102 in154.991 mm | Overall Width N/A 0.975 in24.765 mm | Material N/A Nitrile |
5578 |
Seal Type
N/A 48 |
Shaft Size N/A 3.1250 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5208 |
Seal Type
N/A 74 |
Shaft Size N/A 1.887 in47.93 mm | Outer Diameter N/A 1.999 in50.775 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile |
5399 |
Seal Type
N/A 41 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5602 |
Seal Type
N/A 47 |
Shaft Size N/A 2.375 in60.325 mm | Outer Diameter N/A 3.433 in87.198 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5603 | Seal Type N/A | Shaft Size N/A 2.375 in60.325 mm | Outer Diameter N/A 4.943 in125.552 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5406 | Seal Type N/A | Shaft Size N/A 2.562 in65.075 mm | Outer Diameter N/A 8.25 in209.55 mm | Overall Width N/A 1.003 in25.476 mm | Material N/A Nitrile |
5473 |
Seal Type
N/A 43 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 6.505 in165.227 mm | Overall Width N/A 1.125 in28.575 mm | Material N/A Nitrile |
5290 | Seal Type N/A | Shaft Size N/A 2.988 in75.895 mm | Outer Diameter N/A 3.755 in95.377 mm | Overall Width N/A 1.165 in29.591 mm | Material N/A PTFE |
5481 |
Seal Type
N/A 47 |
Shaft Size N/A 4.759 in120.879 mm | Outer Diameter N/A 6.316 in160.426 mm | Overall Width N/A 1.25 in31.75 mm | Material N/A Nitrile |
5424 |
Seal Type
N/A FW-H |
Shaft Size N/A 5.179 in131.547 mm | Outer Diameter N/A 6.513 in165.43 mm | Overall Width N/A 1.38 in35.052 mm | Material N/A PTFE |
5201 |
Seal Type
N/A 47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 1.5 in38.1 mm | Material N/A Nitrile |
5460 |
Seal Type
N/A 45 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 1.562 in39.675 mm | Material N/A Nitrile |
5106 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Silicone |
5118 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Nitrile |
K2054 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
K2298 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
K2804 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |
K2918 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A |