Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5206 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5604 | Seal Type N/A | Shaft Size N/A 2.1250 in53.975 mm | Outer Diameter N/A 3.072 in78.029 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Silicone |
5699 |
Seal Type
N/A 285 |
Shaft Size N/A 1.8750 in47.625 mm | Outer Diameter N/A 2.808 in71.323 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile |
5401 |
Seal Type
N/A 51 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 6.1250 in155.575 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
5287 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5287A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5419 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 6.906 in175.412 mm | Overall Width N/A 0.44 in11.176 mm | Material N/A Nitrile |
5487 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 5.88 in149.352 mm | Overall Width N/A 0.448 in11.379 mm | Material N/A Nitrile |
5532 |
Seal Type
N/A 41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
5512 | Seal Type N/A | Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.477 in12.116 mm | Material N/A PTFE |
4359V |
Seal Type
N/A 32 |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A Fluoro-Elastomer |
5274 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE |
5274A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE |
K2002 | Seal Type N/A | Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Nitrile |
5294 | Seal Type N/A | Shaft Size N/A 3 3/4 in95.250 mm | Outer Diameter N/A 4.7500 in120.650 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE |
5397 |
Seal Type
N/A 46 |
Shaft Size N/A 2.121 in53.873 mm | Outer Diameter N/A 3.35 in85.09 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
5635 |
Seal Type
N/A 48 |
Shaft Size N/A 4.7500 in120.650 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
5027 |
Seal Type
N/A 200E |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.809 in71.349 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
5039 |
Seal Type
N/A 41 |
Shaft Size N/A 5.991 in152.171 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
5408 | Seal Type N/A | Shaft Size N/A 3.124 in79.35 mm | Outer Diameter N/A 8.25 in209.55 mm | Overall Width N/A 0.518 in13.157 mm | Material N/A Nitrile |
K3341 | Seal Type N/A | Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 5.552 in141.021 mm | Overall Width N/A 0.535 in13.589 mm | Material N/A Silicone |
5293 | Seal Type N/A | Shaft Size N/A 4.743 in120.472 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.556 in14.122 mm | Material N/A Fluoro-Elastomer |
5066 |
Seal Type
N/A 48 |
Shaft Size N/A 2.377 in60.376 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.56 in14.224 mm | Material N/A Fluoro-Elastomer |
5329 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 4.562 in115.875 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
5064 | Seal Type N/A | Shaft Size N/A 2.377 in60.376 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.566 in14.376 mm | Material N/A Fluoro-Elastomer |