Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
412920K |
Seal Type
N/A 41 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
4359V |
Seal Type
N/A 32 |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A Fluoro-Elastomer |
470380K |
Seal Type
N/A 47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
470625K |
Seal Type
N/A 47 |
Shaft Size N/A 1 1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
470712K |
Seal Type
N/A 47 |
Shaft Size N/A 1.1250 in28.575 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471255K |
Seal Type
N/A 47 |
Shaft Size N/A 0.6250 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471271K |
Seal Type
N/A 47 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
471272K |
Seal Type
N/A 47 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
471413K |
Seal Type
N/A 47 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471652K |
Seal Type
N/A 47 |
Shaft Size N/A 1.1250 in28.575 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471750K |
Seal Type
N/A 47 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
471766K |
Seal Type
N/A 47 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
472258K |
Seal Type
N/A 47 |
Shaft Size N/A 1.3750 in34.925 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
5026 |
Seal Type
N/A 33 |
Shaft Size N/A 6.0000 in152.400 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Silicone |
5027 |
Seal Type
N/A 200E |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.809 in71.349 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
5039 |
Seal Type
N/A 41 |
Shaft Size N/A 5.991 in152.171 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
5064 | Seal Type N/A | Shaft Size N/A 2.377 in60.376 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.566 in14.376 mm | Material N/A Fluoro-Elastomer |
5065 |
Seal Type
N/A 45 |
Shaft Size N/A 4 in101.600 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Silicone |
5066 |
Seal Type
N/A 48 |
Shaft Size N/A 2.377 in60.376 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.56 in14.224 mm | Material N/A Fluoro-Elastomer |
5072 | Seal Type N/A | Shaft Size N/A 2.6250 in66.675 mm | Outer Diameter N/A 3.48 in88.392 mm | Overall Width N/A 0.38 in9.652 mm | Material N/A Nitrile |
5089 |
Seal Type
N/A 41 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.509 in139.929 mm | Overall Width N/A 0.597 in15.164 mm | Material N/A Nitrile |
5092 | Seal Type N/A | Shaft Size N/A 2.43 in61.722 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Silicone |
5095 | Seal Type N/A | Shaft Size N/A 3.438 in87.325 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A |
5106 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Silicone |
5108 | Seal Type N/A | Shaft Size N/A 3.595 in91.313 mm | Outer Diameter N/A 4.2 in106.68 mm | Overall Width N/A 0.222 in5.639 mm | Material N/A Nitrile |