Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
V-Rings
1 - 50 of 100 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Seal Type

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Material

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800034 N/A VRS1
N/A 0.14 in3.556 mm N/A 0.11 in2.794 mm N/A 0.12 in3.048 mm N/A Fluoro-Elastomer
800040 N/A VRS1
N/A 0.18 in4.572 mm N/A 0.14 in3.556 mm N/A 0.15 in3.81 mm N/A Nitrile
800044 N/A VRS1
N/A 0.18 in4.572 mm N/A 0.14 in3.556 mm N/A 0.15 in3.81 mm N/A Fluoro-Elastomer
800050 N/A VRS1
N/A 0.21 in5.334 mm N/A 0.18 in4.572 mm N/A 0.15 in3.81 mm N/A Nitrile
800061 N/A VRS2
N/A 0.26 in6.604 mm N/A 0.21 in5.334 mm N/A 0.21 in5.334 mm N/A Nitrile
800071 N/A VRS2
N/A 0.31 in7.874 mm N/A 0.26 in6.604 mm N/A 0.21 in5.334 mm N/A Nitrile
800085 N/A VRS2
N/A 0.37 in9.398 mm N/A 0.31 in7.874 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer
800120 N/A VRS1
N/A 0.49 in12.446 mm N/A 0.45 in11.43 mm N/A 0.22 in5.588 mm N/A Nitrile
800124 N/A VRS1
N/A 0.49 in12.446 mm N/A 0.45 in11.43 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800134 N/A VRS1
N/A 0.53 in13.462 mm N/A 0.49 in12.446 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800140 N/A VRS1
N/A 0.61 in15.494 mm N/A 0.53 in13.462 mm N/A 0.22 in5.588 mm N/A Nitrile
800141 N/A VRS2
N/A 0.61 in15.494 mm N/A 0.53 in13.462 mm N/A 0.3 in7.62 mm N/A Nitrile
800144 N/A VRS1
N/A 0.61 in15.494 mm N/A 0.53 in13.462 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800160 N/A VRS1
N/A 0.69 in17.526 mm N/A 0.61 in15.494 mm N/A 0.22 in5.588 mm N/A Nitrile
800164 N/A VRS1
N/A 0.69 in17.526 mm N/A 0.61 in15.494 mm N/A 0.22 in5.588 mm N/A Fluoro-Elastomer
800220 N/A VRS1
N/A 0.95 in24.13 mm N/A 0.83 in21.082 mm N/A 0.3 in7.62 mm N/A Nitrile
800221 N/A VRS2
N/A 0.95 in24.13 mm N/A 0.83 in21.082 mm N/A 0.41 in10.414 mm N/A Nitrile
800250 N/A VRS1
N/A 1.07 in27.178 mm N/A 0.95 in24.13 mm N/A 0.3 in7.62 mm N/A Nitrile
800251 N/A VRS2
N/A 1.07 in27.178 mm N/A 0.95 in24.13 mm N/A 0.41 in10.414 mm N/A Nitrile
800254 N/A VRS1
N/A 1.07 in27.178 mm N/A 0.95 in24.13 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer
800280 N/A VRS1
N/A 1.14 in28.956 mm N/A 1.07 in27.178 mm N/A 0.3 in7.62 mm N/A Nitrile
800300 N/A VRS1
N/A 1.22 in30.988 mm N/A 1.14 in28.956 mm N/A 0.3 in7.62 mm N/A Nitrile
800320 N/A VRS1
N/A 1.3 in33.02 mm N/A 1.22 in30.988 mm N/A 0.3 in7.62 mm N/A Nitrile
800321 N/A VRS2
N/A 1.3 in33.02 mm N/A 1.22 in30.988 mm N/A 0.41 in10.414 mm N/A Nitrile
800325 N/A VRS2
N/A 1.3 in33.02 mm N/A 1.22 in30.988 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
800350 N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Nitrile
800354 N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer
800381 N/A VRS2
N/A 1.5 in38.1 mm N/A 1.42 in36.068 mm N/A 0.41 in10.414 mm N/A Nitrile
800400 N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Nitrile
800401 N/A VRS2
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.51 in12.954 mm N/A Nitrile
800404 N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800450 N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Nitrile
800451 N/A VRS2
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.51 in12.954 mm N/A Nitrile
800454 N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800500 N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Nitrile
800504 N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800550 N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Nitrile
800551 N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Nitrile
800554 N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800555 N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
800600 N/A VRS1
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.35 in8.89 mm N/A Nitrile
800601 N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Nitrile
800605 N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
800650 N/A VRS1
N/A 2.68 in68.072 mm N/A 2.48 in62.992 mm N/A 0.35 in8.89 mm N/A Nitrile
800700 N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Nitrile
800704 N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
800750 N/A VRS1
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.43 in10.922 mm N/A Nitrile
800751 N/A VRS2
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.61 in15.494 mm N/A Nitrile
800800 N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Nitrile
800804 N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
1 - 50 of 100 | Results Per Page | View | Unit of Measure
1 2