V-Rings
26 - 50 of 100 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Seal Type

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Material

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800350 N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Nitrile
800354 N/A VRS1
N/A 1.42 in36.068 mm N/A 1.3 in33.02 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer
800381 N/A VRS2
N/A 1.5 in38.1 mm N/A 1.42 in36.068 mm N/A 0.41 in10.414 mm N/A Nitrile
800400 N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Nitrile
800401 N/A VRS2
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.51 in12.954 mm N/A Nitrile
800404 N/A VRS1
N/A 1.7 in43.18 mm N/A 1.5 in38.1 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800450 N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Nitrile
800451 N/A VRS2
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.51 in12.954 mm N/A Nitrile
800454 N/A VRS1
N/A 1.89 in48.006 mm N/A 1.7 in43.18 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800500 N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Nitrile
800504 N/A VRS1
N/A 2.09 in53.086 mm N/A 1.89 in48.006 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800550 N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Nitrile
800551 N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Nitrile
800554 N/A VRS1
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer
800555 N/A VRS2
N/A 2.29 in58.166 mm N/A 2.09 in53.086 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
800600 N/A VRS1
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.35 in8.89 mm N/A Nitrile
800601 N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Nitrile
800605 N/A VRS2
N/A 2.48 in62.992 mm N/A 2.29 in58.166 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer
800650 N/A VRS1
N/A 2.68 in68.072 mm N/A 2.48 in62.992 mm N/A 0.35 in8.89 mm N/A Nitrile
800700 N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Nitrile
800704 N/A VRS1
N/A 2.88 in73.152 mm N/A 2.68 in68.072 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
800750 N/A VRS1
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.43 in10.922 mm N/A Nitrile
800751 N/A VRS2
N/A 3.07 in77.978 mm N/A 2.88 in73.152 mm N/A 0.61 in15.494 mm N/A Nitrile
800800 N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Nitrile
800804 N/A VRS1
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
26 - 50 of 100 | Results Per Page | View | Unit of Measure
1 2 3 4