Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
V-Rings
51 - 100 of 100 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Seal Type

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Material

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800805 N/A VRS2
N/A 3.27 in83.058 mm N/A 3.07 in77.978 mm N/A 0.61 in15.494 mm N/A Fluoro-Elastomer
800900 N/A VRS1
N/A 3.66 in92.964 mm N/A 3.47 in88.138 mm N/A 0.43 in10.922 mm N/A Nitrile
800954 N/A VRS1
N/A 3.86 in98.044 mm N/A 3.66 in92.964 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
801000 N/A VRS1
N/A 4.14 in105.156 mm N/A 3.86 in98.044 mm N/A 0.43 in10.922 mm N/A Nitrile
801001 N/A VRS2
N/A 4.14 in105.156 mm N/A 3.86 in98.044 mm N/A 0.61 in15.494 mm N/A Nitrile
801004 N/A VRS1
N/A 4.14 in105.156 mm N/A 3.86 in98.044 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer
801100 N/A VRS1
N/A 4.53 in115.062 mm N/A 4.14 in105.156 mm N/A 0.5 in12.7 mm N/A Nitrile
801201 N/A VRS2
N/A 4.92 in124.968 mm N/A 4.53 in115.062 mm N/A 0.71 in18.034 mm N/A Nitrile
801300 N/A VRS1
N/A 5.32 in135.128 mm N/A 4.92 in124.968 mm N/A 0.5 in12.7 mm N/A Nitrile
801304 N/A VRS1
N/A 5.32 in135.128 mm N/A 4.92 in124.968 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
801400 N/A VRS1
N/A 5.71 in145.034 mm N/A 5.32 in135.128 mm N/A 0.5 in12.7 mm N/A Nitrile
801401 N/A VRS2
N/A 5.71 in145.034 mm N/A 5.32 in135.128 mm N/A 0.71 in18.034 mm N/A Nitrile
801402 N/A VRS3
N/A 5.71 in145.034 mm N/A 5.32 in135.128 mm N/A 0.41 in10.414 mm N/A Nitrile
801500 N/A VRS1
N/A 6.1 in154.94 mm N/A 5.71 in145.034 mm N/A 0.5 in12.7 mm N/A Nitrile
801502 N/A VRS3
N/A 6.1 in154.94 mm N/A 5.71 in145.034 mm N/A 0.41 in10.414 mm N/A Nitrile
801504 N/A VRS1
N/A 6.1 in154.94 mm N/A 5.71 in145.034 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
801600 N/A VRS1
N/A 6.5 in165.1 mm N/A 6.1 in154.94 mm N/A 0.57 in14.478 mm N/A Nitrile
801604 N/A VRS1
N/A 6.5 in165.1 mm N/A 6.1 in154.94 mm N/A 0.57 in14.478 mm N/A Fluoro-Elastomer
801606 N/A VRS3
N/A 6.5 in165.1 mm N/A 6.1 in154.94 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
801800 N/A VRS1
N/A 7.29 in185.166 mm N/A 6.89 in175.006 mm N/A 0.57 in14.478 mm N/A Nitrile
801804 N/A VRS1
N/A 7.29 in185.166 mm N/A 6.89 in175.006 mm N/A 0.57 in14.478 mm N/A Fluoro-Elastomer
801900 N/A VRS1
N/A 7.68 in195.072 mm N/A 7.29 in185.166 mm N/A 0.57 in14.478 mm N/A Nitrile
801902 N/A VRS3
N/A 7.68 in195.072 mm N/A 7.29 in185.166 mm N/A 0.41 in10.414 mm N/A Nitrile
801906 N/A VRS3
N/A 7.68 in195.072 mm N/A 7.29 in185.166 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
802000 N/A VRS1
N/A 8.27 in210.058 mm N/A 7.48 in189.992 mm N/A 0.98 in24.892 mm N/A Nitrile
802004 N/A VRS3
N/A 8.27 in210.058 mm N/A 7.48 in189.992 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
801990 N/A VRS1
N/A 8.27 in210.058 mm N/A 7.68 in195.072 mm N/A 0.57 in14.478 mm N/A Nitrile
802200 N/A VRS1
N/A 9.25 in234.95 mm N/A 8.27 in210.058 mm N/A 0.98 in24.892 mm N/A Nitrile
802202 N/A VRS3
N/A 9.25 in234.95 mm N/A 8.27 in210.058 mm N/A 0.41 in10.414 mm N/A Nitrile
802500 N/A VRS1
N/A 10.43 in264.922 mm N/A 9.25 in234.95 mm N/A 0.98 in24.892 mm N/A Nitrile
802502 N/A VRS3
N/A 10.43 in264.922 mm N/A 9.25 in234.95 mm N/A 0.41 in10.414 mm N/A Nitrile
802750 N/A VRS1
N/A 11.42 in290.068 mm N/A 10.43 in264.922 mm N/A 0.98 in24.892 mm N/A Nitrile
802754 N/A VRS1
N/A 11.42 in290.068 mm N/A 10.43 in264.922 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
803000 N/A VRS1
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.98 in24.892 mm N/A Nitrile
803002 N/A VRS3
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.41 in10.414 mm N/A Nitrile
803006 N/A VRS3
N/A 12.2 in309.88 mm N/A 11.42 in290.068 mm N/A 0.41 in10.414 mm N/A Fluoro-Elastomer
803252 N/A VRS3
N/A 13.19 in335.026 mm N/A 12.2 in309.88 mm N/A 0.41 in10.414 mm N/A Nitrile
803254 N/A VRS1
N/A 13.19 in335.026 mm N/A 12.2 in309.88 mm N/A 0.98 in24.892 mm N/A Fluoro-Elastomer
803502 N/A VRS3
N/A 14.37 in364.998 mm N/A 13.19 in335.026 mm N/A 0.41 in10.414 mm N/A Nitrile
804503 N/A VRS4
N/A 17.91 in454.914 mm N/A 17.72 in450.088 mm N/A 0.98 in24.892 mm N/A Nitrile
805000 N/A VRS1
N/A 20.87 in530.098 mm N/A 18.9 in480.06 mm N/A 0.98 in24.892 mm N/A Nitrile
805002 N/A VRS3
N/A 20.87 in530.098 mm N/A 18.9 in480.06 mm N/A 0.41 in10.414 mm N/A Nitrile
805103 N/A VRS4
N/A 20.28 in515.112 mm N/A 20.08 in510.032 mm N/A 0.98 in24.892 mm N/A Nitrile
805503 N/A VRS4
N/A 21.85 in554.99 mm N/A 21.65 in549.91 mm N/A 0.98 in24.892 mm N/A Nitrile
805703 N/A VRS4
N/A 22.64 in575.056 mm N/A 22.44 in569.976 mm N/A 0.98 in24.892 mm N/A Nitrile
806503 N/A VRS4
N/A 25.98 in659.892 mm N/A 25.59 in649.986 mm N/A 0.98 in24.892 mm N/A Nitrile
807250 N/A VRS1
N/A 29.33 in744.982 mm N/A 27.76 in705.104 mm N/A 0.98 in24.892 mm N/A Nitrile
807500 N/A VRS1
N/A 30.91 in785.114 mm N/A 29.33 in744.982 mm N/A 0.98 in24.892 mm N/A Nitrile
808203 N/A VRS4
N/A 33.26 in844.804 mm N/A 31.5 in800.1 mm N/A 0.98 in24.892 mm N/A Nitrile
814003 N/A VRS4
N/A 55.71 in1415.034 mm N/A 54.72 in1389.888 mm N/A 0.98 in24.892 mm N/A Nitrile
51 - 100 of 100 | Results Per Page | View | Unit of Measure
1 2