Part Number |
Shaft Size |
Cover Diameter |
Flange Diameter |
Overall Width |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
ESAS T-35MM | Shaft Size N/A 35 mm | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-40MM | Shaft Size N/A 40 mm | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-45MM | Shaft Size N/A 45 mm | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-50MM | Shaft Size N/A 50 mm | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-55MM | Shaft Size N/A 55 mm | Cover Diameter N/A 4.57 in116.1 mm | Flange Diameter N/A 5.08 in129 mm | Overall Width N/A 1.5000 in38.100 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-60MM | Shaft Size N/A 60 mm | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-65MM | Shaft Size N/A 65 mm | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-70MM | Shaft Size N/A 70 mm | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-75MM | Shaft Size N/A 75 mm | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-80MM | Shaft Size N/A 80 mm | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.5 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-85MM | Shaft Size N/A 85 mm | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.5 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-90MM | Shaft Size N/A 90 mm | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.5 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-100MM | Shaft Size N/A 100 mm | Cover Diameter N/A 7.36 in186.9 mm | Flange Diameter N/A 8.5 in215.9 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-110MM | Shaft Size N/A 110 mm | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-115MM | Shaft Size N/A 115.000 mm | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-125MM | Shaft Size N/A 125.000 mm | Cover Diameter N/A 9.43 in239.5 mm | Flange Diameter N/A 10.63 in270 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-135MM | Shaft Size N/A 135 mm | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-140MM | Shaft Size N/A 140 mm | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-150MM | Shaft Size N/A 150 mm | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-170MM | Shaft Size N/A 170 mm | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-180MM | Shaft Size N/A 180 mm | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A ![]() |
ESAS T-1 3/16 | Shaft Size N/A 1.1875 in | Cover Diameter N/A 2.94 in74.7 mm | Flange Diameter N/A 3.36 in85.3 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-1 1/4 | Shaft Size N/A 1.2500 in | Cover Diameter N/A 2.94 in74.7 mm | Flange Diameter N/A 3.36 in85.3 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-1 3/8 | Shaft Size N/A 1.3750 in | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |
ESAS T-1 7/16 | Shaft Size N/A 1 7/16 in | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 |
CAD
N/A ![]() |