Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESAS T-5 15/16 N/A 5.9375 in N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 N/A 6.0000 in N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 7/16 N/A 6 7/16 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 1/2 N/A 6.5 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-170MM N/A 170 mm N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 15/16 N/A 6.9375 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-7 N/A 7.0000 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-180MM N/A 180 mm N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2