- Lovejoy One-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Collars are made from the highest quality bar stock steel and are black oxide finished for corrosion resistance and outstanding appearance.
1 2
Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
|---|---|---|---|---|---|---|
| 68514463200 | N/A SC1-2-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 1/8 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 |
| 68514463201 | N/A SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 3/16 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 |
| 68514463202 | N/A SC1-4-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 1/4 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 |
| 68514463203 | N/A SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 11/16 in | N/A 5/16 in | N/A 5/16 in | N/A 4-40 | N/A 4-40 x 3/8 |
| 68514463204 | N/A SC1-6-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 7/8 in | N/A 3/8 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 |
| 68514463205 | N/A SC1-7-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 15/16 in | N/A 7/16 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 |
| 68514463206 | N/A SC1-8-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 1/8 in | N/A 1/2 in | N/A 3/8 in | N/A 6-32 | N/A 6-32 x 3/8 |
| 68514463207 | N/A SC1-9-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/16 in | N/A 9/16 in | N/A 13/32 in | N/A 8-32 | N/A 8-32 x 1/2 |
| 68514463208 | N/A SC1-10-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/16 in | N/A 5/8 in | N/A 7/16 in | N/A 10-32 | N/A 10-32 x 1/2 |
| 68514463209 | N/A SC1-11-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 1/2 in | N/A 11/16 in | N/A 1/2 in | N/A 10-32 | N/A 10-32 x 1/2 |
| 68514463210 | N/A SC1-12-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 1/2 in | N/A 3/4 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 |
| 68514463211 | N/A SC1-13-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/8 in | N/A 13/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 |
| 68514463212 | N/A SC1-14-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 5/8 in | N/A 7/8 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 |
| 68514463213 | N/A SC1-15-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 3/4 in | N/A 15/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 |
| 68514463214 | N/A SC1-16-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 3/4 in | N/A 1 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 |
| 68514463215 | N/A SC1-17-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 7/8 in | N/A 1 1/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 5/8 |
| 68514463216 | N/A SC1-18-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 1 7/8 in | N/A 1 1/8 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463217 | N/A SC1-19-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/16 in | N/A 1 3/16 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463218 | N/A SC1-20-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/16 in | N/A 1 1/4 in | N/A 1/2 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463219 | N/A SC1-21-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/4 in | N/A 1 5/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463220 | N/A SC1-22-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/4 in | N/A 1 3/8 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463221 | N/A SC1-23-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 1/4 in | N/A 1 7/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463222 | N/A SC1-24-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 3/8 in | N/A 1 1/2 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463223 | N/A SC1-25-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 3/8 in | N/A 1 9/16 in | N/A 9/16 in | N/A 1/4-28 | N/A 1/4-28 x 3/4 |
| 68514463224 | N/A SC1-26-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A 2 5/8 in | N/A 1 5/8 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 |
1 2