- Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 2
Part Number |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
Screw Material |
|---|---|---|---|---|---|---|
| LSC-2-SHAFT COLLAR-SS | N/A 3/8 in | N/A 1/8 in | N/A 1/4 in | N/A 6-32 | N/A 6-32 x 1/8 | N/A Stainless Steel |
| LSC-3-SHAFT COLLAR-SS | N/A 7/16 in | N/A 3/16 in | N/A 1/4 in | N/A 8-32 | N/A 8-32 x 1/8 | N/A Stainless Steel |
| LSC-4-SHAFT COLLAR-SS | N/A 1/2 in | N/A 1/4 in | N/A 5/16 in | N/A 10-24 | N/A 10-24 x 1/8 | N/A Stainless Steel |
| LSC-5-SHAFT COLLAR-SS | N/A 5/8 in | N/A 5/16 in | N/A 5/16 in | N/A 10-32 | N/A 10-32 x 3/16 | N/A Stainless Steel |
| LSC-6-SHAFT COLLAR-SS | N/A 3/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/4-20 | N/A 1/4-20 x 3/16 | N/A Stainless Steel |
| LSC-7-SHAFT COLLAR-SS | N/A 7/8 in | N/A 7/16 in | N/A 7/16 in | N/A 1/4-20 | N/A 1/4-20 x 1/4 | N/A Stainless Steel |
| LSC-8-SHAFT COLLAR-SS | N/A 1 in | N/A 1/2 in | N/A 7/16 in | N/A 1/4-20 | N/A 1/4-20 x 1/4 | N/A Stainless Steel |
| LSC-9-SHAFT COLLAR-SS | N/A 1 in | N/A 9/16 in | N/A 7/16 in | N/A 1/4-20 | N/A 1/4-20 x 1/4 | N/A Stainless Steel |
| LSC-10-SHAFT COLLAR-SS | N/A 1 1/8 in | N/A 5/8 in | N/A 1/2 in | N/A 5/16-18 | N/A 5/16- 18 x 1/4 | N/A Stainless Steel |
| LSC-11-SHAFT COLLAR-SS | N/A 1 1/4 in | N/A 11/16 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 1/4 | N/A Stainless Steel |
| LSC-12-SHAFT COLLAR-SS | N/A 1 1/4 in | N/A 3/4 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 1/4 | N/A Stainless Steel |
| LSC-13-SHAFT COLLAR-SS | N/A 1 1/4 in | N/A 13/16 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 1/4 | N/A Stainless Steel |
| LSC-14-SHAFT COLLAR-SS | N/A 1 1/2 in | N/A 7/8 in | N/A 9/16 in | N/A 5/16-18 | N/A 5/16-18 x 5/16 | N/A Stainless Steel |
| LSC-15-SHAFT COLLAR-SS | N/A 1 1/2 in | N/A 15/16 in | N/A 9/16 in | N/A 5/16-24 | N/A 5/16-24 x 1/4 | N/A Stainless Steel |
| LSC-16-SHAFT COLLAR-SS | N/A 1 1/2 in | N/A 1 in | N/A 5/8 in | N/A 5/16-24 | N/A 5/16-24 x 1/4 | N/A Stainless Steel |
| LSC-17-SHAFT COLLAR-SS | N/A 1 3/4 in | N/A 1 1/16 in | N/A 5/8 in | N/A 5/16-18 | N/A 5/16-18 x 5/16 | N/A Stainless Steel |
| LSC-18-SHAFT COLLAR-SS | N/A 1 3/4 in | N/A 1 1/8 in | N/A 5/8 in | N/A 5/16-18 | N/A 5/16-18 x 5/16 | N/A Stainless Steel |
| LSC-19-SHAFT COLLAR-SS | N/A 2 in | N/A 1 3/16 in | N/A 11/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-20-SHAFT COLLAR-SS | N/A 2 in | N/A 1 1/4 in | N/A 11/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-21-SHAFT COLLAR-SS | N/A 2 1/8 in | N/A 1 5/16 in | N/A 11/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-22-SHAFT COLLAR-SS | N/A 2 1/8 in | N/A 1 3/8 in | N/A 3/4 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-23-SHAFT COLLAR-SS | N/A 2 1/4 in | N/A 1 7/16 in | N/A 3/4 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-24-SHAFT COLLAR-SS | N/A 2 1/4 in | N/A 1 1/2 in | N/A 3/4 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-25-SHAFT COLLAR-SS | N/A 2 1/2 in | N/A 1 9/16 in | N/A 13/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
| LSC-26-SHAFT COLLAR-SS | N/A 2 1/2 in | N/A 1 5/8 in | N/A 13/16 in | N/A 3/8-16 | N/A 3/8-16 x 3/8 | N/A Stainless Steel |
1 2