- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Shaft CollarsShaft Collars
- Stainless Steel Shaft Collars - ImperialStainless Steel Shaft Collars - Imperial
- View Items
Stainless Steel Shaft Collars - Imperial
DOWNLOADS
Stainless Steel Shaft Collars - Imperial
Shaft Collars
- Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
1 2
Item Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Set Screw Thread Size (Dimension T) |
Screw Material |
---|---|---|---|---|---|---|---|
68514417607 | Description N/A LSC-27 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 1/2 in | Inside Diameter N/A 1 11/16 in | Dimension W N/A 13/16 in | Screw Size N/A 3/8-16 | Set Screw Thread Size (Dimension T) N/A 3/8-16 x 3/8 | Screw Material N/A Stainless Steel |
68514417609 | Description N/A LSC-28 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 5/8 in | Inside Diameter N/A 1 3/4 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417611 | Description N/A LSC-29 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 13/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417613 | Description N/A LSC-30 STAINLESS STEEL COLLAR | Outside Diameter N/A 2 3/4 in | Inside Diameter N/A 1 7/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417615 | Description N/A LSC-31 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 1 15/16 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417617 | Description N/A LSC-32 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417621 | Description N/A LSC-34 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 in | Inside Diameter N/A 2 1/8 in | Dimension W N/A 7/8 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417625 | Description N/A LSC-36 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 1/4 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417629 | Description N/A LSC-38 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 1/4 in | Inside Diameter N/A 2 3/8 in | Dimension W N/A 15/16 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
68514417633 | Description N/A LSC-40 STAINLESS STEEL COLLAR | Outside Diameter N/A 3 1/2 in | Inside Diameter N/A 2 1/2 in | Dimension W N/A 1 in | Screw Size N/A 1/2-13 | Set Screw Thread Size (Dimension T) N/A 1/2-13 x 1/2 | Screw Material N/A Stainless Steel |
1 2