- Lovejoy Two-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Two piece collars are easily installed without the need for major disassembly, saving both man-hours and machine downtime.
Collars are made from the highest quality bar stock steel and black oxide finished for corrosion resistance and outstanding appearance.
1 2
Part Number |
Description |
Outside Diameter |
Inside Diameter |
Dimension W |
Screw Size |
Clamp Screw Thread Size (Dimension T) |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| 68514463267 | N/A SC2-27-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 3/4 in | N/A 1 11/16 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
| 68514463268 | N/A SC2-28-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 3/4 in | N/A 1 3/4 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
| 68514463269 | N/A SC2-30-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 2 7/8 in | N/A 1 7/8 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
| 68514463270 | N/A SC2-31-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 in | N/A 1 15/16 in | N/A 5/8 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
| 68514463271 | N/A SC2-32-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 in | N/A 2 in | N/A 11/16 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
| 68514463272 | N/A SC2-34-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 1/4 in | N/A 2 1/8 in | N/A 3/4 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A |
| SC2-35-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-35-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 1/4 in | N/A 2 3/16 in | N/A 3/4 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A 101782155 |
| SC2-36-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-36-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 1/4 in | N/A 2 1/4 in | N/A 3/4 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A 101782156 |
| SC2-38-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-38-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 1/2 in | N/A 2 3/8 in | N/A 3/4 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A 101782157 |
| SC2-39-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-39-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 1/2 in | N/A 2 7/16 in | N/A 3/4 in | N/A 5/16-24 | N/A 5/16-24 x 1 | N/A 101782158 |
| 68514463277 | N/A SC2-40-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 3/4 in | N/A 2 1/2 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A |
| SC2-42-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-42-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 3 7/8 in | N/A 2 5/8 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A 101782160 |
| 68514463279 | N/A SC2-43-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 4 in | N/A 2 11/16 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A |
| SC2-44-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-44-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 4 in | N/A 2 3/4 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A 101782162 |
| 68514463281 | N/A SC2-46-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 4 1/4 in | N/A 2 7/8 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A |
| SC2-47-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A SC2-47-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 4 1/4 in | N/A 2 15/16 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A 101782164 |
| 68514463283 | N/A SC2-48-SHAFT COLLAR-SPLIT 2PC BLK OX | N/A 4 1/4 in | N/A 3 in | N/A 7/8 in | N/A 3/8-24 | N/A 3/8-24 x 1-1/4 | N/A |
1 2