Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAMC20A312S | N/A 22220 | N/A 3 3/4 in | N/A 8.1250 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAMC20A100S | N/A 22220 | N/A 100 mm | N/A 8.1250 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAMC20A315S | N/A 22220 | N/A 3 15/16 in | N/A 8.1250 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAMC20A400S | N/A 22220 | N/A 4 in | N/A 8.1250 in206.4 mm | N/A 5.05 in128.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
1 2