Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
526 - 550 of 1058 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
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
QAPMD11A203SEN N/A 22211 N/A 2 3/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A203SEO N/A 22211 N/A 2 3/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A203SET N/A 22211 N/A 2 3/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A203SN N/A 22211 N/A 2 3/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A203SO N/A 22211 N/A 2 3/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A203ST N/A 22211 N/A 2 3/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204SM N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SM N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204SMSS N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QASN11A204SM N/A 22211 N/A 2 1/4 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPMD11A204SM N/A 22211 N/A 2 1/4 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.94 in201.7 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204SB N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204SEM N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204SET N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204ST N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAP11A204STNG N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SB N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SEB N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SEM N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SEN N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SEO N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SET N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SN N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204SO N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
QAPL11A204ST N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
526 - 550 of 1058 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »