Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
|---|---|---|---|---|---|---|---|---|
| QAPMD13A208SEC | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208SEM | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208SEN | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208SEO | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208SET | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208SN | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208SO | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A208ST | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065SM | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A065SM | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065SMSS | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QASN13A065SM | N/A 22213 | N/A 65 mm | N/A 3.15 in80 mm | N/A 7.72 in196 mm | N/A 9.25 in235 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SM | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065SO | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065ST | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A065SEM | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A065SO | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A065ST | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SB | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SC | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SEB | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SEC | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SEM | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SEN | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A065SEO | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|