Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QAPL09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAPL09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QASN09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QASN09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QASN09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QASN09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAPMD09A110S | Bearing Number N/A 22209 | Shaft Size N/A 1 5/8 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.5 in139.7 mm | Bolt Spacing Max N/A 6.19 in157.2 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAPMD09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.5 in139.7 mm | Bolt Spacing Max N/A 6.19 in157.2 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAPMD09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1 11/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAPMD09A112S | Bearing Number N/A 22209 | Shaft Size N/A 1 3/4 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAPMD09A045S | Bearing Number N/A 22209 | Shaft Size N/A 45 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N | CAD N/A |
QAP10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAP10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAP10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAPL10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAPL10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAPL10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 5.93 in150.6 mm | Bolt Spacing Max N/A 6.36 in161.5 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAP10A050S - Stainless | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAP10A115S - Stainless | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAP10A200S - Stainless | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 7.13 in181.1 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QASN10A050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QASN10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QASN10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7.2 in183 mm | Bolt Spacing Max N/A 8.5 in216 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAPMD10A115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.38 in162.1 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |
QAPMD10A200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Base to Center Height N/A 2.5 in63.5 mm | Bolt Spacing Min N/A 6.38 in162.1 mm | Bolt Spacing Max N/A 7.44 in189 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N | CAD N/A |