Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QVPF14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPF14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPF14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPF14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPX14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPX14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPX14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPX14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPG12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Base to Center Height N/A 2.76 in70 mm | Bolt Spacing Min N/A 7 in177.8 mm | Bolt Spacing Max N/A 8.63 in219.2 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
QVPR14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPR14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPR14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPR14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVPG11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVPG11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVPG11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVPG13V203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QVPG13V204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QVPH11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVPH11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVPH11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVPH13V055S | Bearing Number N/A 22213 | Shaft Size N/A 55 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QVPH13V203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QVPH13V204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QVPG14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.18 in182.4 mm | Bolt Spacing Max N/A 8.56 in217.4 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |