Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QVPK15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPK15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPG15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPH15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPG15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPH15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPK15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPK15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPG15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPH15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPH15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.94 in201.7 mm | Bolt Spacing Max N/A 9.69 in246.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QVPR16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPX16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPF16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPG16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPH16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9 in228.6 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPX16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPF16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPG16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPH16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9 in228.6 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPR16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPR16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPX16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPF16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVPG16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.74 in95 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.5 in266.7 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |