Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFK20V303SM | N/A 22220 | N/A 3 3/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFLP19V303SM | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V303SM | N/A 22220 | N/A 3 3/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V303SB | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFL19V303ST | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SB | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SC | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SEB | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SEC | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SEM | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SEN | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SEO | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SET | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SN | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303SO | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303ST | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in240.4 mm | N/A 0.625 in16 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVF19V304SM | N/A 22219 | N/A 3 1/4 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V304SM | N/A 22220 | N/A 3 1/4 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V304SM | N/A 22220 | N/A 3 1/4 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V304SM | N/A 22220 | N/A 3 1/4 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V304SM | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|