Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFNL22V400SO | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFNL22V400ST | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVF26V110SM | N/A 22226 | N/A 110 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V110SM | N/A 22226 | N/A 110 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V110SM | N/A 22226 | N/A 110 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V110SM | N/A 22226 | N/A 110 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V110SM | N/A 22226 | N/A 110 mm | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V407SM | N/A 22226 | N/A 4 7/16 in | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407SB | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407SEM | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407SET | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407SO | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V407ST | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V407SEM | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFC26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFXP26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFKP26V408SM | N/A 22226 | N/A 4 1/2 in | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVF26V115SM | N/A 22226 | N/A 115 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFB26V115SM | N/A 22226 | N/A 115 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|