Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVFK20V303S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QVFK20V304S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QVFK20V307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QVFK20V308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
QVFL22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFL22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFL22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFL22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFL22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFX22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFLP22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVFXP28V500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N | CAD N/A |
QVFKP26V408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |