Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFNL12V055SM | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SB | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SC | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SEB | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SEC | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SEM | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SEN | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SEO | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SET | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SN | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055SO | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL12V055ST | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFNL13V203SM | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SB | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SC | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SEB | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SEC | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SEM | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SEN | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SEO | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SET | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SN | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203SO | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V203ST | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFNL13V204SM | N/A 22213 | N/A 2 1/4 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|