Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
276 - 300 of 758 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
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
QVPL12V203SEM N/A 22212 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPL12V203SET N/A 22212 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPL12V203SMNP N/A 22212 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPL12V203ST N/A 22212 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPN13V203SEM N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V203SEO N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V203SET N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V203SO N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V203ST N/A 22213 N/A 2 3/16 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVP12V204SM N/A 22212 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPA13V204SM N/A 22213 N/A 2 1/4 in N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPKT13V204SM N/A 22213 N/A 2 1/4 in N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPL12V204SM N/A 22212 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPN13V204SM N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVSN12V204SM N/A 22212 N/A 2 1/4 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPA13V204ST N/A 22213 N/A 2 1/4 in N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPL12V204SET N/A 22212 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPL12V204SN N/A 22212 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.06 in179.3 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A
QVPN13V204SEM N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V204SEO N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V204SET N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V204SO N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVPN13V204ST N/A 22213 N/A 2 1/4 in N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
QVP14V060SM N/A 22214 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A
QVPA15V060SM N/A 22215 N/A 60 mm N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
276 - 300 of 758 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »