Batch CAD Cart (0)
  • Cart is empty
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Height

Length thru Bore

Width

CAD

Sort by
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1100 HUB 2.4365 5/8KW W/PH N/A N/A 1100 N/A 5.590 in N/A 0.220 in N/A 5.590 in N/A
N/A Grid Coupling Hub w/ Keyway N/A 1070 HUB 1-5/16 5/16X5/32KW N/A 1 5/16 in N/A 1070 N/A 3.440 in N/A 0.135 in N/A 3.440 in N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.146 KWSS *PH *RADI N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.434 KWSS *PH *RADI N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.934 KWSS *PH *RADI N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.9975 KWSS *PH*RADI N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD
N/A Grid Coupling Hub N/A 1050 HUB 13T 8/16DP 2SS N/A N/A 1050 N/A 2.630 in N/A 0.104 in N/A 2.630 in N/A CAD
N/A Grid Coupling Hub w/ Keyway N/A 1030 HUB 1-5/16 5/16X5/32KW N/A 1 5/16 in N/A 1030 N/A 1.940 in N/A 0.076 in N/A 1.940 in N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1110 HUB 2-3/4 5/8KW W/SS&PH N/A 2 3/4 in N/A 1110 N/A 6.310 in N/A 0.248 in N/A 6.310 in N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.4975 KW&SS*PH*RADI N/A N/A 1120 N/A 7.060 in N/A 0.278 in N/A 7.060 in N/A CAD
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1