Part Number |
Major Diameter B |
Threads No. per Inch |
C |
D |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
HMVC 28 | Major Diameter B N/A 5.497 in | Threads No. per Inch N/A 12 | C N/A 8.268 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 10.7 in² | CAD N/A |
HMVC 30 | Major Diameter B N/A 5.888 in | Threads No. per Inch N/A 12 | C N/A 8.661 in | D N/A 1.535 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 11.6 in² | CAD N/A |
HMVC 32 | Major Diameter B N/A 6.284 in | Threads No. per Inch N/A 8 | C N/A 9.2520 in | D N/A 1.575 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 13.3 in² | CAD N/A |
HMVC 34 | Major Diameter B N/A 6.659 in | Threads No. per Inch N/A 8 | C N/A 9.645 in | D N/A 1.614 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 14.7 in² | CAD N/A |
HMVC 36 | Major Diameter B N/A 7.066 in | Threads No. per Inch N/A 8 | C N/A 10.039 in | D N/A 1.615 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 16.0 in² | CAD N/A |
HMVC 38 | Major Diameter B N/A 7.472 in | Threads No. per Inch N/A 8 | C N/A 10.63 in | D N/A 1.653 in | Piston Length of Travel N/A 0.276 in | Piston Area N/A 17.8 in² | CAD N/A |
HMVC 40 | Major Diameter B N/A 7.847 in | Threads No. per Inch N/A 8 | C N/A 11.024 in | D N/A 1.693 in | Piston Length of Travel N/A 0.276 in | Piston Area N/A 19.4 in² | CAD N/A |
HMVC 44 | Major Diameter B N/A 8.628 in | Threads No. per Inch N/A 8 | C N/A 12.008 in | D N/A 1.732 in | Piston Length of Travel N/A 0.354 in | Piston Area N/A 22.3 in² | CAD N/A |
HMVC 48 | Major Diameter B N/A 9.442 in | Threads No. per Inch N/A 6 | C N/A 12.992 in | D N/A 1.811 in | Piston Length of Travel N/A 0.394 in | Piston Area N/A 25.6 in² | CAD N/A |
HMVC 52 | Major Diameter B N/A 10.192 in | Threads No. per Inch N/A 6 | C N/A 13.976 in | D N/A 1.85 in | Piston Length of Travel N/A 0.433 in | Piston Area N/A 29.1 in² | CAD N/A |
HMVC 56 | Major Diameter B N/A 11.004 in | Threads No. per Inch N/A 6 | C N/A 14.9610 in | D N/A 1.929 in | Piston Length of Travel N/A 0.472 in | Piston Area N/A 32.7 in² | CAD N/A |
HMVC 60 | Major Diameter B N/A 11.785 in | Threads No. per Inch N/A 6 | C N/A 15.945 in | D N/A 2.008 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 36.6 in² | CAD N/A |
HMVC 64 | Major Diameter B N/A 12.562 in | Threads No. per Inch N/A 6 | C N/A 16.929 in | D N/A 2.087 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 40.8 in² | CAD N/A |
HMVC 68 | Major Diameter B N/A 13.334 in | Threads No. per Inch N/A 5 | C N/A 17.717 in | D N/A 2.087 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 44.0 in² | CAD N/A |
HMVC 72 | Major Diameter B N/A 14.17 in | Threads No. per Inch N/A 5 | C N/A 18.701 in | D N/A 2.205 in | Piston Length of Travel N/A 0.59 in | Piston Area N/A 48.5 in² | CAD N/A |
HMVC 76 | Major Diameter B N/A 14.957 in | Threads No. per Inch N/A 5 | C N/A 19.685 in | D N/A 2.283 in | Piston Length of Travel N/A 0.63 in | Piston Area N/A 52.1 in² | CAD N/A |
HMVC 80 | Major Diameter B N/A 15.745 in | Threads No. per Inch N/A 5 | C N/A 20.669 in | D N/A 2.362 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 56.9 in² | CAD N/A |
HMVC 84 | Major Diameter B N/A 16.532 in | Threads No. per Inch N/A 5 | C N/A 21.457 in | D N/A 2.401 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 62.0 in² | CAD N/A |
HMVC 88 | Major Diameter B N/A 17.319 in | Threads No. per Inch N/A 5 | C N/A 22.244 in | D N/A 2.441 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 65.9 in² | CAD N/A |
HMVC 92 | Major Diameter B N/A 18.107 in | Threads No. per Inch N/A 5 | C N/A 23.228 in | D N/A 2.52 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 69.8 in² | CAD N/A |
HMVC 96 | Major Diameter B N/A 18.894 in | Threads No. per Inch N/A 5 | C N/A 24.094 in | D N/A 2.559 in | Piston Length of Travel N/A 0.748 in | Piston Area N/A 75.2 in² | CAD N/A |