LER Seals
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 213 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.814 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 136 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.875 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 139 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.876 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 214 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.876 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 137 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.9375 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 140 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.939 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 215 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 5.939 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 141 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.001 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 216 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.001 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 142 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.064 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 217 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.064 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 143 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.1875 in | Outer Diameter N/A 7.013 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 144 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.251 in | Outer Diameter N/A 7.013 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 145 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.3125 in | Outer Diameter N/A 7.013 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 146 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.3125 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 218 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.3125 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 147 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.375 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 219 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.375 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 148 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.4375 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 220 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.4375 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 149 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.5 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 221 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.5 in | Outer Diameter N/A 7.325 in | Overall Width N/A 1.2500 in |
CAD
N/A
|
| LER 150 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.5625 in | Outer Diameter N/A 7.388 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 151 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.625 in | Outer Diameter N/A 7.388 in | Overall Width N/A 1 in |
CAD
N/A
|
| LER 152 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 6.6875 in | Outer Diameter N/A 7.388 in | Overall Width N/A 1 in |
CAD
N/A
|