Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 100 of 137 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Material

Outside Diameter (mm)

Overall Width (mm)

Shaft Size (mm)

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO220 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 115 mm N/A CAD Icon (for items table)
LO222 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 125 mm N/A CAD Icon (for items table)
LO224 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 135 mm N/A CAD Icon (for items table)
LO226 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 175.5 mm N/A 26 mm N/A 145 mm N/A CAD Icon (for items table)
LO228 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 185.5 mm N/A 26 mm N/A 155 mm N/A CAD Icon (for items table)
LO230 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 200.5 mm N/A 27 mm N/A 165 mm N/A CAD Icon (for items table)
LO232 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 210.5 mm N/A 27 mm N/A 175 mm N/A CAD Icon (for items table)
LO305 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53.000 mm N/A 14 mm N/A 30 mm N/A CAD Icon (for items table)
LO306 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53.000 mm N/A 14 mm N/A 35 mm N/A CAD Icon (for items table)
LO307 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 45 mm N/A CAD Icon (for items table)
LO308 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 50 mm N/A CAD Icon (for items table)
LO309 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 55 mm N/A CAD Icon (for items table)
LO310 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 60 mm N/A CAD Icon (for items table)
LO311 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 65 mm N/A CAD Icon (for items table)
LO312 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 70 mm N/A CAD Icon (for items table)
LO313 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 99.5 mm N/A 22 mm N/A 75 mm N/A CAD Icon (for items table)
LO314 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 104.5 mm N/A 22 mm N/A 80 mm N/A CAD Icon (for items table)
LO315 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 109 mm N/A 22 mm N/A 85 mm N/A CAD Icon (for items table)
LO316 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 139 mm N/A 22 mm N/A 90 mm N/A CAD Icon (for items table)
LO317 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 95 mm N/A CAD Icon (for items table)
LO319 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 110 mm N/A CAD Icon (for items table)
LO320 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 115 mm N/A CAD Icon (for items table)
LO34 N/A Labyrinth N/A Steel + NBR O-ring N/A 185.000 mm N/A 42 mm N/A 150 mm N/A CAD Icon (for items table)
LO34/115 N/A Labyrinth N/A Steel + NBR O-ring N/A 185.000 mm N/A 42 mm N/A 115 mm N/A CAD Icon (for items table)
LO36 N/A Labyrinth N/A Steel + NBR O-ring N/A 195.000 mm N/A 42 mm N/A 160 mm N/A CAD Icon (for items table)
LO36/125 N/A Labyrinth N/A Steel + NBR O-ring N/A 195.000 mm N/A 42 mm N/A 125 mm N/A CAD Icon (for items table)
LO38 N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 170 mm N/A CAD Icon (for items table)
LO38/135 N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 135 mm N/A CAD Icon (for items table)
LO38/140 N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 140 mm N/A CAD Icon (for items table)
LO38/160 N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 160 mm N/A CAD Icon (for items table)
LO38/180 N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO40 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO40/140 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 140 mm N/A CAD Icon (for items table)
LO40/150 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 150 mm N/A CAD Icon (for items table)
LO40/170 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 170 mm N/A CAD Icon (for items table)
LO40/190 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 190 mm N/A CAD Icon (for items table)
LO44 N/A Labyrinth N/A Steel + NBR O-ring N/A 235 mm N/A 42 mm N/A 200 mm N/A CAD Icon (for items table)
LO48 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 220 mm N/A CAD Icon (for items table)
LO48/150 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 150 mm N/A CAD Icon (for items table)
LO48/170 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 170 mm N/A CAD Icon (for items table)
LO48/180 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO48/190 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 190 mm N/A CAD Icon (for items table)
LO48/200 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 200 mm N/A CAD Icon (for items table)
LO48/210 N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 210 mm N/A CAD Icon (for items table)
LO52 N/A Labyrinth N/A Steel + NBR O-ring N/A 275 mm N/A 42 mm N/A 240 mm N/A CAD Icon (for items table)
LO52/220 N/A Labyrinth N/A Steel + NBR O-ring N/A 275 mm N/A 42 mm N/A 220 mm N/A CAD Icon (for items table)
LO56 N/A Labyrinth N/A Steel + NBR O-ring N/A 295.000 mm N/A 42 mm N/A 260 mm N/A CAD Icon (for items table)
LO56/180 N/A Labyrinth N/A Steel + NBR O-ring N/A 295.000 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO56/200 N/A Labyrinth N/A Steel + NBR O-ring N/A 295.000 mm N/A 42 mm N/A 200 mm N/A CAD Icon (for items table)
LO56/220 N/A Labyrinth N/A Steel + NBR O-ring N/A 295.000 mm N/A 42 mm N/A 220 mm N/A CAD Icon (for items table)
51 - 100 of 137 | Results Per Page | View | Unit of Measure
1 2 3