Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
H2305 | d1 N/A 20 mm | L N/A 35 mm | C N/A 8 mm | C1 N/A | Thread G N/A M25x1.5 | D3 N/A 38 mm | Locknut N/A KM5 | Lockwasher and Lockplates N/A MB5 | Appropriate Hydraulic Nut N/A | CAD N/A |
H2306 | d1 N/A 25 mm | L N/A 38 mm | C N/A 8 mm | C1 N/A | Thread G N/A M30x1.5 | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A | CAD N/A |
H2307 | d1 N/A 30 mm | L N/A 43 mm | C N/A 9 mm | C1 N/A | Thread G N/A M35x1.5 | D3 N/A 52 mm | Locknut N/A KM7 | Lockwasher and Lockplates N/A MB7 | Appropriate Hydraulic Nut N/A | CAD N/A |
H2308 | d1 N/A 35 mm | L N/A 46 mm | C N/A 10 mm | C1 N/A | Thread G N/A M40x1.5 | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A | CAD N/A |
H2309 | d1 N/A 40 mm | L N/A 50 mm | C N/A 11 mm | C1 N/A | Thread G N/A M45x1.5 | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A | CAD N/A |
H2310 | d1 N/A 45 mm | L N/A 55 mm | C N/A 12 mm | C1 N/A | Thread G N/A M50x1.5 | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV10 | CAD N/A |
H2311 | d1 N/A 50 mm | L N/A 59 mm | C N/A 12 mm | C1 N/A | Thread G N/A M55x2 | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV11 | CAD N/A |
H2312 | d1 N/A 55 mm | L N/A 62 mm | C N/A 13 mm | C1 N/A | Thread G N/A M60x2 | D3 N/A 80 mm | Locknut N/A KM12 | Lockwasher and Lockplates N/A MB12 | Appropriate Hydraulic Nut N/A HMV12 | CAD N/A |
H2313 | d1 N/A 60 mm | L N/A 65 mm | C N/A 14 mm | C1 N/A | Thread G N/A M65x2 | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV13 | CAD N/A |
H2314 | d1 N/A 60 mm | L N/A 68 mm | C N/A 14 mm | C1 N/A | Thread G N/A M70x2 | D3 N/A 92 mm | Locknut N/A KM14 | Lockwasher and Lockplates N/A MB14 | Appropriate Hydraulic Nut N/A HMV14 | CAD N/A |
H2315 | d1 N/A 65 mm | L N/A 73 mm | C N/A 15 mm | C1 N/A | Thread G N/A M75x2 | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV15 | CAD N/A |
H2316 | d1 N/A 70 mm | L N/A 78 mm | C N/A 17 mm | C1 N/A | Thread G N/A M80x2 | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV16 | CAD N/A |
H2317 | d1 N/A 75 mm | L N/A 82 mm | C N/A 18 mm | C1 N/A | Thread G N/A M85x2 | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV17 | CAD N/A |
H2318 | d1 N/A 80 mm | L N/A 86 mm | C N/A 18 mm | C1 N/A | Thread G N/A M90x2 | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV18 | CAD N/A |
H2319 | d1 N/A 85 mm | L N/A 90 mm | C N/A 19 mm | C1 N/A | Thread G N/A M95x2 | D3 N/A 125 mm | Locknut N/A KM19 | Lockwasher and Lockplates N/A MB19 | Appropriate Hydraulic Nut N/A HMV19 | CAD N/A |
H2320 | d1 N/A 90 mm | L N/A 97 mm | C N/A 20 mm | C1 N/A | Thread G N/A M100x2 | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 | CAD N/A |
H2321 | d1 N/A 95 mm | L N/A 101 mm | C N/A 20 mm | C1 N/A | Thread G N/A M105x2 | D3 N/A 140 mm | Locknut N/A KM21 | Lockwasher and Lockplates N/A MB21 | Appropriate Hydraulic Nut N/A HMV21 | CAD N/A |
H2322 | d1 N/A 100 mm | L N/A 105 mm | C N/A 21 mm | C1 N/A | Thread G N/A M110x2 | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 | CAD N/A |
H2324 | d1 N/A 110 mm | L N/A 112 mm | C N/A 22 mm | C1 N/A | Thread G N/A M120x2 | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV24 | CAD N/A |
H2326 | d1 N/A 115 mm | L N/A 121 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV26 | CAD N/A |
H2328 | d1 N/A 125 mm | L N/A 131 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H2330 | d1 N/A 135 mm | L N/A 139 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H2332 | d1 N/A 140 mm | L N/A 147 mm | C N/A 28 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H2334 | d1 N/A 150 mm | L N/A 154 mm | C N/A 29 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV34 | CAD N/A |
H2336 | d1 N/A 160 mm | L N/A 161 mm | C N/A 30 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV36 | CAD N/A |