Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
H2307 | d1 N/A 30 mm | L N/A 43 mm | C N/A 9 mm | C1 N/A | Thread G N/A M35x1.5 | D3 N/A 52 mm | Locknut N/A KM7 | Lockwasher and Lockplates N/A MB7 | Appropriate Hydraulic Nut N/A |
CAD
N/A ![]() |
H2306 | d1 N/A 25 mm | L N/A 38 mm | C N/A 8 mm | C1 N/A | Thread G N/A M30x1.5 | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A |
CAD
N/A ![]() |
H2305 | d1 N/A 20 mm | L N/A 35 mm | C N/A 8 mm | C1 N/A | Thread G N/A M25x1.5 | D3 N/A 38 mm | Locknut N/A KM5 | Lockwasher and Lockplates N/A MB5 | Appropriate Hydraulic Nut N/A |
CAD
N/A ![]() |
H3296 | d1 N/A 450 mm | L N/A 397 mm | C N/A 75 mm | C1 N/A 95 mm | Thread G N/A Tr480x5 | D3 N/A 620 mm | Locknut N/A HM3196 | Lockwasher and Lockplates N/A MS 3196 | Appropriate Hydraulic Nut N/A HMV96 |
CAD
N/A ![]() |
H3996 | d1 N/A 450 mm | L N/A 200 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr480x5 | D3 N/A 560 mm | Locknut N/A HM3096 | Lockwasher and Lockplates N/A MS 3096 | Appropriate Hydraulic Nut N/A HMV96 |
CAD
N/A ![]() |
H3292 | d1 N/A 430 mm | L N/A 382 mm | C N/A 75 mm | C1 N/A 95 mm | Thread G N/A Tr460x5 | D3 N/A 580 mm | Locknut N/A HM3192 | Lockwasher and Lockplates N/A MS 3192 | Appropriate Hydraulic Nut N/A HMC92 |
CAD
N/A ![]() |
H3192 | d1 N/A 430 mm | L N/A 326 mm | C N/A 75 mm | C1 N/A 95 mm | Thread G N/A Tr460x5 | D3 N/A 580 mm | Locknut N/A HM3192 | Lockwasher and Lockplates N/A MS 3192 | Appropriate Hydraulic Nut N/A HMV92 |
CAD
N/A ![]() |
H3992 | d1 N/A 430 mm | L N/A 189 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr460x5 | D3 N/A 540 mm | Locknut N/A HM3092 | Lockwasher and Lockplates N/A MS 3092 | Appropriate Hydraulic Nut N/A HMV92 |
CAD
N/A ![]() |
H3288 | d1 N/A 410 mm | L N/A 361 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr440x5 | D3 N/A 560 mm | Locknut N/A HM3188 | Lockwasher and Lockplates N/A MS 3188 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H3188 | d1 N/A 410 mm | L N/A 307 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr440x5 | D3 N/A 560 mm | Locknut N/A HM3188 | Lockwasher and Lockplates N/A MS 3188 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H3088 | d1 N/A 410 mm | L N/A 228 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr440x5 | D3 N/A 520 mm | Locknut N/A HM3088 | Lockwasher and Lockplates N/A MS 3088 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H3988 | d1 N/A 410 mm | L N/A 189 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr440x5 | D3 N/A 520 mm | Locknut N/A HM3088 | Lockwasher and Lockplates N/A MS 3088 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H3284 | d1 N/A 400 mm | L N/A 352 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr420x5 | D3 N/A 540 mm | Locknut N/A HM3184 | Lockwasher and Lockplates N/A MS 3184 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3184 | d1 N/A 400 mm | L N/A 304 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr420x5 | D3 N/A 540 mm | Locknut N/A HM3184 | Lockwasher and Lockplates N/A MS 3184 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3084 | d1 N/A 400 mm | L N/A 212 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr420x5 | D3 N/A 490 mm | Locknut N/A HM3084 | Lockwasher and Lockplates N/A MS 3084 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3984 | d1 N/A 400 mm | L N/A 168 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr420x5 | D3 N/A 490 mm | Locknut N/A HM3084 | Lockwasher and Lockplates N/A MS 3084 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3280 | d1 N/A 380 mm | L N/A 328 mm | C N/A 62 mm | C1 N/A 82 mm | Thread G N/A Tr400x5 | D3 N/A 520 mm | Locknut N/A HM3180 | Lockwasher and Lockplates N/A MS 3180 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |
H3180 | d1 N/A 380 mm | L N/A 272 mm | C N/A 62 mm | C1 N/A 82 mm | Thread G N/A Tr400x5 | D3 N/A 520 mm | Locknut N/A HM3180 | Lockwasher and Lockplates N/A MS 3180 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |
H3080 | d1 N/A 380 mm | L N/A 210 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr400x5 | D3 N/A 470 mm | Locknut N/A HM3080 | Lockwasher and Lockplates N/A MS 3080 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |
H3980 | d1 N/A 380 mm | L N/A 168 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr400x5 | D3 N/A 470 mm | Locknut N/A HM3080 | Lockwasher and Lockplates N/A MS 3080 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |
H3276 | d1 N/A 360 mm | L N/A 310 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr380x5 | D3 N/A 490 mm | Locknut N/A HM3176 | Lockwasher and Lockplates N/A MS 3176 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H3176 | d1 N/A 360 mm | L N/A 264 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr380x5 | D3 N/A 490 mm | Locknut N/A HM3176 | Lockwasher and Lockplates N/A MS 3176 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H3076 | d1 N/A 360 mm | L N/A 193 mm | C N/A 48 mm | C1 N/A 62 mm | Thread G N/A Tr380x5 | D3 N/A 450 mm | Locknut N/A HM3076 | Lockwasher and Lockplates N/A MS 3076 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H3976 | d1 N/A 360 mm | L N/A 164 mm | C N/A 48 mm | C1 N/A 62 mm | Thread G N/A Tr380x5 | D3 N/A 450 mm | Locknut N/A HM3076 | Lockwasher and Lockplates N/A MS 3076 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H3272 | d1 N/A 340 mm | L N/A 299 mm | C N/A 58 mm | C1 N/A 75 mm | Thread G N/A Tr360x5 | D3 N/A 460 mm | Locknut N/A HM3172 | Lockwasher and Lockplates N/A MS 3172 | Appropriate Hydraulic Nut N/A HMV72 |
CAD
N/A ![]() |