Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
N/A 3.25 in82.55 mm N/A 68 mm N/A 125 mm N/A KM19 N/A MB19 N/A HMV 19 N/A CAD
N/A 3.5 in88.9 mm N/A 71 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD
N/A 3.5 in88.9 mm N/A 76 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD
N/A 3.5 in88.9 mm N/A 97 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD
N/A 4 in101.6 mm N/A 77 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD
N/A 4 in101.6 mm N/A 81 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD
N/A 4 in101.6 mm N/A 105 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD
N/A 4.25 in107.95 mm N/A 72 mm N/A 145 mm N/A KML24 N/A MBL24 N/A HMV 24 N/A CAD
N/A 4.25 in107.95 mm N/A 88 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV 24 N/A CAD
N/A 4.25 in107.95 mm N/A 112 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV 24 N/A CAD
N/A 4.5 in114.3 mm N/A 80 mm N/A 155 mm N/A KML26 N/A MBL26 N/A HMV 26 N/A CAD
N/A 4.5 in114.3 mm N/A 92 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV 26 N/A CAD
N/A 4.5 in114.3 mm N/A 121 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV 26 N/A CAD
N/A 5 in127 mm N/A 82 mm N/A 165 mm N/A KML28 N/A MBL28 N/A HMV 28 N/A CAD
N/A 5 in127 mm N/A 97 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV 28 N/A CAD
N/A 5 in127 mm N/A 131 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV 28 N/A CAD
N/A 5.25 in133.35 mm N/A 87 mm N/A 180 mm N/A KML30 N/A MBL30 N/A HMV 30 N/A CAD
N/A 5.5 in139.7 mm N/A 93 mm N/A 190 mm N/A KML32 N/A MBL32 N/A HMV 32 N/A CAD
N/A 5.25 in133.35 mm N/A 111 mm N/A 195 mm N/A KM30 N/A MB30 N/A HMV 30 N/A CAD
N/A 5.25 in133.35 mm N/A 139 mm N/A 195 mm N/A KM30 N/A MB30 N/A HMV 30 N/A CAD
N/A 6 in152.4 mm N/A 101 mm N/A 200 mm N/A KML34 N/A MBL34 N/A HMV 34 N/A CAD
N/A 5.5 in139.7 mm N/A 119 mm N/A 210 mm N/A KM32 N/A MB32 N/A HMV 32 N/A CAD
N/A 5.5 in139.7 mm N/A 147 mm N/A 210 mm N/A KM32 N/A MB32 N/A HMV 32 N/A CAD
N/A 6.5 in165.1 mm N/A 109 mm N/A 210 mm N/A KML36 N/A MBL36 N/A HMV 36 N/A CAD
N/A 6 in152.4 mm N/A 122 mm N/A 220 mm N/A KM34 N/A MB34 N/A HMV 34 N/A CAD
26 - 50 of 62 | Results Per Page | View | Unit of Measure
1 2 3