Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
AOHX3296 | d1 N/A 460 mm | L N/A 364 mm | b N/A 52 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 31/530 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A ![]() |
AOHX3288 | d1 N/A 420 mm | L N/A 330 mm | b N/A 48 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
AOHX3292 | d1 N/A 440 mm | L N/A 349 mm | b N/A 50 mm | Thread D1 N/A Tr510x6 | Appropriate Withdrawal Nut No. N/A HM 102T | Appropriate Hydraulic Nut N/A HMV 102 |
CAD
N/A ![]() |
AOHX32/500 | d1 N/A 480 mm | L N/A 393 mm | b N/A 54 mm | Thread D1 N/A Tr550x6 | Appropriate Withdrawal Nut No. N/A HM 110T | Appropriate Hydraulic Nut N/A HMV 110 |
CAD
N/A ![]() |
AOH30/950 | d1 N/A 900 mm | L N/A 355 mm | b N/A 55 mm | Thread D1 N/A Tr1000x8 | Appropriate Withdrawal Nut No. N/A HM 30/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
CAD
N/A ![]() |
AOH30/1000 | d1 N/A 950 mm | L N/A 365 mm | b N/A 57 mm | Thread D1 N/A Tr1060x8 | Appropriate Withdrawal Nut No. N/A HM 30/1060 | Appropriate Hydraulic Nut N/A HMV 212 |
CAD
N/A ![]() |
AOH30/1060 | d1 N/A 1000 mm | L N/A 385 mm | b N/A 60 mm | Thread D1 N/A Tr1120x8 | Appropriate Withdrawal Nut No. N/A HM 30/1120 | Appropriate Hydraulic Nut N/A HMV 224 |
CAD
N/A ![]() |
AOHX3096G | d1 N/A 460 mm | L N/A 205 mm | b N/A 38 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 30/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
AOHX30/500G | d1 N/A 480 mm | L N/A 209 mm | b N/A 40 mm | Thread D1 N/A Tr530x6 | Appropriate Withdrawal Nut No. N/A HM 30/530 | Appropriate Hydraulic Nut N/A HMV 106 |
CAD
N/A ![]() |
AOH30/530 | d1 N/A 500 mm | L N/A 230 mm | b N/A 45 mm | Thread D1 N/A Tr560x6 | Appropriate Withdrawal Nut No. N/A HM 30/560 | Appropriate Hydraulic Nut N/A HMV 112 |
CAD
N/A ![]() |
AOH30/600 | d1 N/A 560 mm | L N/A 245 mm | b N/A 45 mm | Thread D1 N/A Tr630x6 | Appropriate Withdrawal Nut No. N/A HM 30/630 | Appropriate Hydraulic Nut N/A HMV 126 |
CAD
N/A ![]() |
AOH30/630 | d1 N/A 600 mm | L N/A 258 mm | b N/A 45 mm | Thread D1 N/A Tr670x6 | Appropriate Withdrawal Nut No. N/A HM 30/670 | Appropriate Hydraulic Nut N/A HMV 134 |
CAD
N/A ![]() |
AOH30/670 | d1 N/A 630 mm | L N/A 280 mm | b N/A 50 mm | Thread D1 N/A Tr710x7 | Appropriate Withdrawal Nut No. N/A HM 30/710 | Appropriate Hydraulic Nut N/A HMV 142 |
CAD
N/A ![]() |
AOH30/750 | d1 N/A 710 mm | L N/A 300 mm | b N/A 50 mm | Thread D1 N/A Tr800x7 | Appropriate Withdrawal Nut No. N/A HM 30/800 | Appropriate Hydraulic Nut N/A HMV 160 |
CAD
N/A ![]() |
AOH30/800 | d1 N/A 750 mm | L N/A 308 mm | b N/A 50 mm | Thread D1 N/A Tr850x7 | Appropriate Withdrawal Nut No. N/A HM 30/850 | Appropriate Hydraulic Nut N/A HMV 170 |
CAD
N/A ![]() |
AOH30/850 | d1 N/A 800 mm | L N/A 325 mm | b N/A 53 mm | Thread D1 N/A Tr900x7 | Appropriate Withdrawal Nut No. N/A HM 30/900 | Appropriate Hydraulic Nut N/A HMV 180 |
CAD
N/A ![]() |
AOH30/900 | d1 N/A 850 mm | L N/A 335 mm | b N/A 55 mm | Thread D1 N/A Tr950x8 | Appropriate Withdrawal Nut No. N/A HM 30/950 | Appropriate Hydraulic Nut N/A HMV 190 |
CAD
N/A ![]() |
AOH2244 | d1 N/A 200 mm | L N/A 130 mm | b N/A 20 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A ![]() |
AOH3144 | d1 N/A 200 mm | L N/A 145 mm | b N/A 23 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A ![]() |
AOH2344 | d1 N/A 200 mm | L N/A 181 mm | b N/A 30 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A ![]() |
AOH3048 | d1 N/A 220 mm | L N/A 116 mm | b N/A 21 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A ![]() |
AOH3148 | d1 N/A 220 mm | L N/A 154 mm | b N/A 25 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A ![]() |
AOH24148 | d1 N/A 220 mm | L N/A 180 mm | b N/A 20 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A ![]() |
AOH2348 | d1 N/A 220 mm | L N/A 189 mm | b N/A 30 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A ![]() |
AOH3052 | d1 N/A 240 mm | L N/A 128 mm | b N/A 23 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A ![]() |