Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM3144 | Thread D1 N/A Tr220x4 | D3 N/A 280 mm | D4 N/A 250 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3144 |
CAD
N/A ![]() |
KML40 | Thread D1 N/A M200x3 | D3 N/A 240 mm | D4 N/A 222 mm | Bn N/A 29 mm | Lockwasher N/A MBL 40 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML38 | Thread D1 N/A M190x3 | D3 N/A 220 mm | D4 N/A 210 mm | Bn N/A 28 mm | Lockwasher N/A MBL 38 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML36 | Thread D1 N/A M180x3 | D3 N/A 210 mm | D4 N/A 200 mm | Bn N/A 27 mm | Lockwasher N/A MBL 36 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML34 | Thread D1 N/A M170x3 | D3 N/A 200 mm | D4 N/A 190 mm | Bn N/A 26 mm | Lockwasher N/A MBL 34 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML32 | Thread D1 N/A M160x3 | D3 N/A 190 mm | D4 N/A 180 mm | Bn N/A 25 mm | Lockwasher N/A MBL 32 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML30 | Thread D1 N/A M150x2 | D3 N/A 180 mm | D4 N/A 170 mm | Bn N/A 24 mm | Lockwasher N/A MBL 30 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML28 | Thread D1 N/A M140x2 | D3 N/A 165 mm | D4 N/A 155 mm | Bn N/A 22 mm | Lockwasher N/A MBL 28 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML26 | Thread D1 N/A M130x2 | D3 N/A 155 mm | D4 N/A 145 mm | Bn N/A 21 mm | Lockwasher N/A MBL 26 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML24 | Thread D1 N/A M120x2 | D3 N/A 145 mm | D4 N/A 135 mm | Bn N/A 20 mm | Lockwasher N/A MBL 24 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM40 | Thread D1 N/A M200x3 | D3 N/A 250 mm | D4 N/A 226 mm | Bn N/A 29 mm | Lockwasher N/A MB 40 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM38 | Thread D1 N/A M190x3 | D3 N/A 240 mm | D4 N/A 214 mm | Bn N/A 28 mm | Lockwasher N/A MB 38 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM36 | Thread D1 N/A M180x3 | D3 N/A 230 mm | D4 N/A 203 mm | Bn N/A 27 mm | Lockwasher N/A MB 36 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM34 | Thread D1 N/A M170x3 | D3 N/A 220 mm | D4 N/A 193 mm | Bn N/A 26 mm | Lockwasher N/A MB 34 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM33 | Thread D1 N/A M165x3 | D3 N/A 210 mm | D4 N/A 193 mm | Bn N/A 26 mm | Lockwasher N/A MB 33 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM32 | Thread D1 N/A M160x3 | D3 N/A 210 mm | D4 N/A 182 mm | Bn N/A 25 mm | Lockwasher N/A MB 32 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM31 | Thread D1 N/A M155x3 | D3 N/A 200 mm | D4 N/A 182 mm | Bn N/A 25 mm | Lockwasher N/A MB 31 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM30 | Thread D1 N/A M150x2 | D3 N/A 195.000 mm | D4 N/A 171 mm | Bn N/A 24 mm | Lockwasher N/A MB 30 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM29 | Thread D1 N/A M145x2 | D3 N/A 190 mm | D4 N/A 171 mm | Bn N/A 24 mm | Lockwasher N/A MB 29 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM28 | Thread D1 N/A M140x2 | D3 N/A 180 mm | D4 N/A 160 mm | Bn N/A 22 mm | Lockwasher N/A MB 28 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM27 | Thread D1 N/A M135x2 | D3 N/A 175 mm | D4 N/A 160 mm | Bn N/A 22 mm | Lockwasher N/A MB 27 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM26 | Thread D1 N/A M130x2 | D3 N/A 165 mm | D4 N/A 149 mm | Bn N/A 21 mm | Lockwasher N/A MB 26 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM25 | Thread D1 N/A M125x2 | D3 N/A 160 mm | D4 N/A 148 mm | Bn N/A 21 mm | Lockwasher N/A MB 25 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM24 | Thread D1 N/A M120x2 | D3 N/A 155 mm | D4 N/A 138 mm | Bn N/A 20 mm | Lockwasher N/A MB 24 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM23 | Thread D1 N/A M115x2 | D3 N/A 150 mm | D4 N/A 137 mm | Bn N/A 19 mm | Lockwasher N/A MB 23 | Suitable Lockplate No N/A |
CAD
N/A ![]() |