Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

Sort by
N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A MS3156 N/A CAD
N/A Tr300x4 N/A 380.000 mm N/A 340 mm N/A 40 mm N/A N/A MS3160 N/A CAD
N/A Tr320x5 N/A 400 mm N/A 360 mm N/A 42 mm N/A N/A MS3164 N/A CAD
N/A Tr340x5 N/A 440 mm N/A 400 mm N/A 55 mm N/A N/A MS3168 N/A CAD
N/A Tr360x5 N/A 460 mm N/A 420 mm N/A 58 mm N/A N/A MS3172 N/A CAD
N/A Tr380x5 N/A 490 mm N/A 440 mm N/A 60 mm N/A N/A MS3176 N/A CAD
N/A Tr400x5 N/A 520 mm N/A 460 mm N/A 62 mm N/A N/A MS3180 N/A CAD
N/A Tr420x5 N/A 540 mm N/A 490 mm N/A 70 mm N/A N/A MS3184 N/A CAD
N/A Tr440x5 N/A 560 mm N/A 510 mm N/A 70 mm N/A N/A MS3188 N/A CAD
N/A Tr460x5 N/A 580 mm N/A 540 mm N/A 75 mm N/A N/A MS3192 N/A CAD
N/A Tr480x5 N/A 620 mm N/A 560 mm N/A 75 mm N/A N/A MS3196 N/A CAD
N/A Tr500x5 N/A 630 mm N/A 580 mm N/A 80 mm N/A N/A MS31/500 N/A CAD
N/A Tr220x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A MS3044 N/A CAD
N/A Tr240x4 N/A 290 mm N/A 270 mm N/A 34 mm N/A N/A MS3048 N/A CAD
N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 34 mm N/A N/A MS3052 N/A CAD
N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 38 mm N/A N/A MS3056 N/A CAD
N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 42 mm N/A N/A MS3060 N/A CAD
N/A Tr320x5 N/A 380.000 mm N/A 356 mm N/A 42 mm N/A N/A MS3064 N/A CAD
N/A Tr340x5 N/A 400 mm N/A 376 mm N/A 45 mm N/A N/A MS3068 N/A CAD
N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 45 mm N/A N/A MS3072 N/A CAD
N/A Tr380x5 N/A 450 mm N/A 422 mm N/A 48 mm N/A N/A MS3076 N/A CAD
N/A Tr400x5 N/A 470 mm N/A 442 mm N/A 52 mm N/A N/A MS3080 N/A CAD
N/A Tr420x5 N/A 490 mm N/A 462 mm N/A 52 mm N/A N/A MS3084 N/A CAD
N/A Tr440x5 N/A 520 mm N/A 490 mm N/A 60 mm N/A N/A MS3088 N/A CAD
N/A Tr460x5 N/A 540 mm N/A 510 mm N/A 60 mm N/A N/A MS3092 N/A CAD
51 - 75 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »