Batch CAD Cart (0)
  • Cart is empty
126 - 148 of 148 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

Sort by
N/A M150x2 N/A 195.000 mm N/A 171 mm N/A 24 mm N/A MB 30 N/A N/A CAD
N/A M155x3 N/A 200 mm N/A 182 mm N/A 25 mm N/A MB 31 N/A N/A CAD
N/A M160x3 N/A 210 mm N/A 182 mm N/A 25 mm N/A MB 32 N/A N/A CAD
N/A M165x3 N/A 210 mm N/A 193 mm N/A 26 mm N/A MB 33 N/A N/A CAD
N/A M170x3 N/A 220 mm N/A 193 mm N/A 26 mm N/A MB 34 N/A N/A CAD
N/A M180x3 N/A 230 mm N/A 203 mm N/A 27 mm N/A MB 36 N/A N/A CAD
N/A M190x3 N/A 240 mm N/A 214 mm N/A 28 mm N/A MB 38 N/A N/A CAD
N/A M20x1 N/A 32 mm N/A 26 mm N/A 6 mm N/A MB 04 N/A N/A CAD
N/A M200x3 N/A 250 mm N/A 226 mm N/A 29 mm N/A MB 40 N/A N/A CAD
N/A M25x1.5 N/A 38 mm N/A 32 mm N/A 7 mm N/A MB 05 N/A N/A CAD
N/A M30x1.5 N/A 45 mm N/A 38 mm N/A 7 mm N/A MB 06 N/A N/A CAD
N/A M35x1.5 N/A 52 mm N/A 44 mm N/A 8 mm N/A MB 07 N/A N/A CAD
N/A M40x1.5 N/A 58 mm N/A 50 mm N/A 9 mm N/A MB 08 N/A N/A CAD
N/A M45x1.5 N/A 65 mm N/A 56 mm N/A 10 mm N/A MB 09 N/A N/A CAD
N/A M120x2 N/A 145 mm N/A 135 mm N/A 20 mm N/A MBL 24 N/A N/A CAD
N/A M130x2 N/A 155 mm N/A 145 mm N/A 21 mm N/A MBL 26 N/A N/A CAD
N/A M140x2 N/A 165 mm N/A 155 mm N/A 22 mm N/A MBL 28 N/A N/A CAD
N/A M150x2 N/A 180 mm N/A 170 mm N/A 24 mm N/A MBL 30 N/A N/A CAD
N/A M160x3 N/A 190 mm N/A 180 mm N/A 25 mm N/A MBL 32 N/A N/A CAD
N/A M170x3 N/A 200 mm N/A 190 mm N/A 26 mm N/A MBL 34 N/A N/A CAD
N/A M180x3 N/A 210 mm N/A 200 mm N/A 27 mm N/A MBL 36 N/A N/A CAD
N/A M190x3 N/A 220 mm N/A 210 mm N/A 28 mm N/A MBL 38 N/A N/A CAD
N/A M200x3 N/A 240 mm N/A 222 mm N/A 29 mm N/A MBL 40 N/A N/A CAD
126 - 148 of 148 | Results Per Page | View | Unit of Measure
« 6