Part Number |
Diameter d |
Removal Nut O.D. C |
Removal Nut |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|---|
AN 15/SK 6523/N 12/W 12 | Diameter d N/A 60 mm2.362 in | Removal Nut O.D. C N/A 98.55 mm3.88 in | Removal Nut N/A AN 15 | Bearing Number N/A 22313K | Sleeve N/A SK 6523 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 | CAD N/A |
AN 16/SK 7023/N 12/W 12 | Diameter d N/A 60 mm2.362 in | Removal Nut O.D. C N/A 105.69 mm4.161 in | Removal Nut N/A AN 16 | Bearing Number N/A 22314K | Sleeve N/A SK 7023 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 | CAD N/A |
AN 17/SK 7523/N 13/W 13 | Diameter d N/A 65 mm2.559 in | Removal Nut O.D. C N/A 112.04 mm4.411 in | Removal Nut N/A AN 17 | Bearing Number N/A 22315K | Sleeve N/A SK 7523 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 | CAD N/A |
AN 18/SK 8022/N 14/W 14 | Diameter d N/A 70 mm2.756 in | Removal Nut O.D. C N/A 118.39 mm4.661 in | Removal Nut N/A AN 18 | Bearing Number N/A 22216K | Sleeve N/A SK 8022 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 | CAD N/A |
AN 18/SK 8023/N 14/W 14 | Diameter d N/A 70 mm2.756 in | Removal Nut O.D. C N/A 118.39 mm4.661 in | Removal Nut N/A AN 18 | Bearing Number N/A 22316K | Sleeve N/A SK 8023 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 | CAD N/A |
AN 19/SK 8522/AN 15/W 15 | Diameter d N/A 75 mm2.953 in | Removal Nut O.D. C N/A 125.55 mm4.943 in | Removal Nut N/A AN 19 | Bearing Number N/A 22217K | Sleeve N/A SK 8522 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 | CAD N/A |
AN 19/SK 8523/AN 15/W 15 | Diameter d N/A 75 mm2.953 in | Removal Nut O.D. C N/A 125.55 mm4.943 in | Removal Nut N/A AN 19 | Bearing Number N/A 22317K | Sleeve N/A SK 8523 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 | CAD N/A |
AN 20/SK 9022/AN 16/W 16 | Diameter d N/A 80 mm3.15 in | Removal Nut O.D. C N/A 131.9 mm5.193 in | Removal Nut N/A AN 20 | Bearing Number N/A 22218K | Sleeve N/A SK 9022 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 | CAD N/A |
AN 20/SK 9023/AN 16/W 16 | Diameter d N/A 80 mm3.15 in | Removal Nut O.D. C N/A 131.9 mm5.193 in | Removal Nut N/A AN 20 | Bearing Number N/A 22318K | Sleeve N/A SK 9023 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 | CAD N/A |
AN 21/SK 9522/AN 17/W 17 | Diameter d N/A 85 mm3.347 in | Removal Nut O.D. C N/A 138.25 mm5.443 in | Removal Nut N/A AN 21 | Bearing Number N/A 22219K | Sleeve N/A SK 9522 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 | CAD N/A |
AN 21/SK 9523/AN 17/W 17 | Diameter d N/A 85 mm3.347 in | Removal Nut O.D. C N/A 138.25 mm5.443 in | Removal Nut N/A AN 21 | Bearing Number N/A 22319K | Sleeve N/A SK 9523 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 | CAD N/A |
AN 22/SK 10022/AN 18/W 18 | Diameter d N/A 90 mm3.543 in | Removal Nut O.D. C N/A 145.39 mm5.724 in | Removal Nut N/A AN 22 | Bearing Number N/A 22220K | Sleeve N/A SK 10022 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 | CAD N/A |
AN 22/SK 10023/AN 18/W 18 | Diameter d N/A 90 mm3.543 in | Removal Nut O.D. C N/A 145.39 mm5.724 in | Removal Nut N/A AN 22 | Bearing Number N/A 22320K | Sleeve N/A SK 10023 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 | CAD N/A |
ARN 22/SK 11022/AN 20/W 20 | Diameter d N/A 100 mm3.937 in | Removal Nut O.D. C N/A 160.32 mm6.312 in | Removal Nut N/A ARN 22 | Bearing Number N/A 22222K | Sleeve N/A SK 11022 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 | CAD N/A |
ARN 22/SK 11023/AN 20/W 20 | Diameter d N/A 100 mm3.937 in | Removal Nut O.D. C N/A 160.32 mm6.312 in | Removal Nut N/A ARN 22 | Bearing Number N/A 22322K | Sleeve N/A SK 11023 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 | CAD N/A |
ARN 24/SK 12022/AN 22/W 22 | Diameter d N/A 110 mm4.331 in | Removal Nut O.D. C N/A 176.23 mm6.938 in | Removal Nut N/A ARN 24 | Bearing Number N/A 22224K | Sleeve N/A SK 12022 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
ARN 24/SK 12023/AN 22/W 22 | Diameter d N/A 110 mm4.331 in | Removal Nut O.D. C N/A 176.23 mm6.938 in | Removal Nut N/A ARN 24 | Bearing Number N/A 22324K | Sleeve N/A SK 12023 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
ARN 26/SK 13022/AN 22/W 22 | Diameter d N/A 115 mm4.528 in | Removal Nut O.D. C N/A 185.72 mm7.312 in | Removal Nut N/A ARN 26 | Bearing Number N/A 22226K | Sleeve N/A SK 13022 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
ARN 26/SK 13023/AN 22/W 22 | Diameter d N/A 115 mm4.528 in | Removal Nut O.D. C N/A 185.72 mm7.312 in | Removal Nut N/A ARN 26 | Bearing Number N/A 22326K | Sleeve N/A SK 13023 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
N 044/SK 20022/AN 36/W 36 | Diameter d N/A 180 mm7.087 in | Removal Nut O.D. C N/A 279.53 mm11.005 in | Removal Nut N/A N 44 | Bearing Number N/A 22240K | Sleeve N/A SK 20022 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 | CAD N/A |
N 044/SK 20023/AN 36/W 36 | Diameter d N/A 180 mm7.087 in | Removal Nut O.D. C N/A 279.53 mm11.005 in | Removal Nut N/A N 44 | Bearing Number N/A 22340K | Sleeve N/A SK 20023 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 | CAD N/A |
N 048/SK 22022/AN 40/W 40 | Diameter d N/A 200 mm7.874 in | Removal Nut O.D. C N/A 290.65 mm11.443 in | Removal Nut N/A N 048 | Bearing Number N/A 22244K | Sleeve N/A SK 22022 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 | CAD N/A |
N 048/SK 22023/AN 40/W 40 | Diameter d N/A 200 mm7.874 in | Removal Nut O.D. C N/A 290.65 mm11.443 in | Removal Nut N/A N 048 | Bearing Number N/A 22344K | Sleeve N/A SK 22023 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 | CAD N/A |
N 052/SK 24022/N 44/W 44 | Diameter d N/A 220 mm8.661 in | Removal Nut O.D. C N/A 309.7 mm12.193 in | Removal Nut N/A N 052 | Bearing Number N/A 22248K | Sleeve N/A SK 24022 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 | CAD N/A |
N 052/SK 24023/N 44/W 44 | Diameter d N/A 220 mm8.661 in | Removal Nut O.D. C N/A 309.7 mm12.193 in | Removal Nut N/A N 052 | Bearing Number N/A 22348K | Sleeve N/A SK 24023 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 | CAD N/A |