Part Number |
d |
L |
Major Dia - B |
Threads No. per Inch |
G |
A |
F |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
SK 4023 X 35 MM | d N/A 1.378 in | L N/A 1.181 in | Major Dia - B N/A 1.767 | Threads No. per Inch N/A 18 | G N/A 0.236 in | A N/A 1.585 in | F N/A 0.052 in |
CAD
N/A ![]() |
SK 4523 X 40 MM | d N/A 1.575 in | L N/A 1.26 in | Major Dia - B N/A 1.967 | Threads No. per Inch N/A 18 | G N/A 0.236 in | A N/A 1.782 in | F N/A 0.052 in |
CAD
N/A ![]() |
SK 5023 X 45 MM | d N/A 1.772 in | L N/A 1.378 in | Major Dia - B N/A 2.204 | Threads No. per Inch N/A 18 | G N/A 0.276 in | A N/A 1.978 in | F N/A 0.052 in |
CAD
N/A ![]() |
SK 5523 X 50 MM | d N/A 1.969 in | L N/A 1.457 in | Major Dia - B N/A 2.407 | Threads No. per Inch N/A 18 | G N/A 0.276 in | A N/A 2.175 in | F N/A 0.052 in |
CAD
N/A ![]() |
SK 6523 X 60 MM | d N/A 2.362 in | L N/A 1.654 in | Major Dia - B N/A 2.933 | Threads No. per Inch N/A 12 | G N/A 0.295 in | A N/A 2.569 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 7023 X 60 MM | d N/A 2.362 in | L N/A 1.732 in | Major Dia - B N/A 3.137 | Threads No. per Inch N/A 12 | G N/A 0.295 in | A N/A 2.769 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 7523 X 65 MM | d N/A 2.559 in | L N/A 1.85 in | Major Dia - B N/A 3.34 | Threads No. per Inch N/A 12 | G N/A 0.315 in | A N/A 2.966 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 8022 | d N/A 2.756 in | L N/A 1.969 in | Major Dia - B N/A 3.527 | Threads No. per Inch N/A 12 | G N/A 0.354 in | A N/A 3.163 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 8522 X 75 MM | d N/A 2.953 in | L N/A 2.047 in | Major Dia - B N/A 3.73 | Threads No. per Inch N/A 12 | G N/A 0.354 in | A N/A 3.359 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 9022 X 80 MM | d N/A 3.15 in | L N/A 2.087 in | Major Dia - B N/A 3.918 | Threads No. per Inch N/A 12 | G N/A 0.354 in | A N/A 3.556 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 9522 X 85 MM | d N/A 3.347 in | L N/A 2.244 in | Major Dia - B N/A 4.122 | Threads No. per Inch N/A 12 | G N/A 0.399 in | A N/A 3.753 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 10022 X 90 MM | d N/A 3.543 in | L N/A 2.323 in | Major Dia - B N/A 4.325 | Threads No. per Inch N/A 12 | G N/A 0.413 in | A N/A 3.95 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 11022 X 100 MM | d N/A 3.937 in | L N/A 2.559 in | Major Dia - B N/A 4.778 | Threads No. per Inch N/A 12 | G N/A 0.433 in | A N/A 4.344 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 12022 X 110 MM | d N/A 4.331 in | L N/A 2.835 in | Major Dia - B N/A 5.185 | Threads No. per Inch N/A 12 | G N/A 0.472 in | A N/A 4.737 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 13022 X 115 MM | d N/A 4.528 in | L N/A 3.071 in | Major Dia - B N/A 5.622 | Threads No. per Inch N/A 12 | G N/A 0.472 in | A N/A 5.131 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 8023 X 70 MM | d N/A 2.756 in | L N/A 2.835 in | Major Dia - B N/A 3.527 | Threads No. per Inch N/A 12 | G N/A 0.472 in | A N/A 3.163 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 8523 X 75 MM | d N/A 2.953 in | L N/A 2.953 in | Major Dia - B N/A 3.73 | Threads No. per Inch N/A 12 | G N/A 0.512 in | A N/A 3.359 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 14022 X 125 MM | d N/A 4.921 in | L N/A 3.228 in | Major Dia - B N/A 6.097 | Threads No. per Inch N/A 8 | G N/A 0.512 in | A N/A 5.528 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 15022 X 135 MM | d N/A 5.315 in | L N/A 3.465 in | Major Dia - B N/A 6.503 | Threads No. per Inch N/A 8 | G N/A 0.551 in | A N/A 5.922 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 16022 X 140 MM | d N/A 5.512 in | L N/A 3.78 in | Major Dia - B N/A 6.925 | Threads No. per Inch N/A 8 | G N/A 0.551 in | A N/A 6.316 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 9023 X 80 MM | d N/A 3.15 in | L N/A 3.150 in | Major Dia - B N/A 3.918 | Threads No. per Inch N/A 12 | G N/A 0.551 in | A N/A 3.556 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 10023 X 90 MM | d N/A 3.543 in | L N/A 3.543 in | Major Dia - B N/A 4.325 | Threads No. per Inch N/A 12 | G N/A 0.591 in | A N/A 3.95 in | F N/A 0.115 in |
CAD
N/A ![]() |
SK 9523 X 85 MM | d N/A 3.347 in | L N/A 3.346 in | Major Dia - B N/A 4.122 | Threads No. per Inch N/A 12 | G N/A 0.591 in | A N/A 3.753 in | F N/A 0.084 in |
CAD
N/A ![]() |
SK 17022 X 150 MM | d N/A 5.906 in | L N/A 4.094 in | Major Dia - B N/A 7.331 | Threads No. per Inch N/A 8 | G N/A 0.63 in | A N/A 6.704 in | F N/A 0.178 in |
CAD
N/A ![]() |
SK 18022 X 160 MM | d N/A 6.299 in | L N/A 4.094 in | Major Dia - B N/A 7.753 | Threads No. per Inch N/A 8 | G N/A 0.63 in | A N/A 7.103 in | F N/A 0.178 in |
CAD
N/A ![]() |