Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
276 - 294 of 294 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 2.4375 in N/A 2.286 in N/A 22215K N/A S-15 N/A AN 15 N/A W 15 N/A CAD
N/A 2.3125 in N/A 2.264 in N/A 22214K N/A S-14 N/A N 14 N/A W 14 N/A CAD
N/A 1.4375 in N/A 2.123 in N/A 22309K N/A S-109 N/A N 09 N/A W 09 N/A CAD
N/A 2.125 in N/A 2.1 in N/A 22212K N/A S-13 x 2 1/8 N/A N 13 N/A W 13 N/A CAD
N/A 2.1875 in N/A 2.1 in N/A 22213K N/A S-13 N/A N 13 N/A W 13 N/A CAD
N/A 2.25 in N/A 2.1 in N/A 22213K N/A S-13 x 2 1/4 N/A N 13 N/A W 13 N/A CAD
N/A 1 5/16 in N/A 2.005 in N/A 22308K N/A S-108 N/A N 08 N/A W 08 N/A CAD
N/A 2.0625 in N/A 1.979 in N/A 22212K N/A S-12 N/A N 12 N/A W 12 N/A CAD
N/A 2 in N/A 1.835 in N/A 22211K N/A S-11 x 2 N/A N 11 N/A W 11 N/A CAD
N/A 1.875 in N/A 1.835 in N/A 22211K N/A S-11 x 1 7/8 N/A N 11 N/A W 11 N/A CAD
N/A 1.9375 in N/A 1.835 in N/A 22211K N/A S-11 N/A N 11 N/A W 11 N/A CAD
N/A 1.75 in N/A 1.755 in N/A 22210K N/A S-10 x 1 3/4 N/A N 10 N/A W 10 N/A CAD
N/A 1.625 in N/A 1.755 in N/A 22210K N/A S-10 x 1 5/8 N/A N 10 N/A W 10 N/A CAD
N/A 1.6875 in N/A 1.755 in N/A 22210K N/A S-10 N/A N 10 N/A W 10 N/A CAD
N/A 1.5 in N/A 1.574 in N/A 22209K N/A S-09 x 1 1/2 N/A N 09 N/A W 09 N/A CAD
N/A 1.375 in N/A 1.574 in N/A 22208K N/A S-09 x 1 3/8 N/A N 09 N/A W 09 N/A CAD
N/A 1.4375 in N/A 1.574 in N/A 22209K N/A S-09 N/A N 09 N/A W 09 N/A CAD
N/A 1 5/16 in N/A 1.494 in N/A 22208K N/A S-08 N/A N 08 N/A W 08 N/A CAD
N/A 1.1875 in N/A 1.449 in N/A 22207K N/A S-07 N/A N 07 N/A W 07 N/A CAD
276 - 294 of 294 | Results Per Page | View | Unit of Measure
« 11 12