Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
226 - 250 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 12 in N/A 9.101 in N/A 23164K N/A S-3164 x 12 N/A N 064 N/A P 64 N/A CAD
N/A 12 7/16 in N/A 7.533 in N/A 23068K N/A S-3068 N/A N 068 N/A P 68 N/A CAD
N/A 12 1/2 in N/A 7.533 in N/A 23068K N/A S-3068 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 12 1/2 in N/A 11.116 in N/A 23268K N/A S-3268 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 12 1/2 in N/A 9.777 in N/A 23168K N/A S-3168 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 12 7/8 in N/A 11.116 in N/A 23268K N/A S-3268 N/A N 068 N/A P 68 N/A CAD
N/A 12 7/8 in N/A 9.777 in N/A 23168K N/A S-3168 N/A N 068 N/A P 68 N/A CAD
N/A 12 15/16 in N/A 7.569 in N/A 23072K N/A S-3072 x 12 15/16 N/A N 072 N/A P 72 N/A CAD
N/A 13 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 7.569 in N/A 23072K N/A S-3072 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 11.427 in N/A 23272K N/A S-3272 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 9.852 in N/A 23172K N/A S-3172 N/A N 072 N/A P 72 N/A CAD
N/A 13 1/2 in N/A 7.569 in N/A 23072K N/A S-3072 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 13 1/2 in N/A 11.427 in N/A 23272K N/A S-3272 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 13 1/2 in N/A 9.852 in N/A 23172K N/A S-3172 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 13 15/16 in N/A 7.733 in N/A 23076K N/A S-3076 N/A N 076 N/A P 76 N/A CAD
N/A 13 15/16 in N/A 11.867 in N/A 23276K N/A S-3276 N/A N 076 N/A P 76 N/A CAD
N/A 13 15/16 in N/A 10.056 in N/A 23176K N/A S-3176 N/A N 076 N/A P 76 N/A CAD
N/A 14 in N/A 7.733 in N/A 23076K N/A S-3076 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 14 in N/A 11.867 in N/A 23276K N/A S-3276 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 14 in N/A 10.056 in N/A 23176K N/A S-3176 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 14 15/16 in N/A 10.449 in N/A 23180K N/A S-3180 x 14 15/16 N/A N 080 N/A P 80 N/A CAD
N/A 15 in N/A 8.401 in N/A 23080K N/A S-3080 N/A N 080 N/A P 80 N/A CAD
N/A 15 in N/A 12.654 in N/A 23280K N/A S-3280 N/A N 080 N/A P 80 N/A CAD
N/A 15 in N/A 10.449 in N/A 23180K N/A S-3180 N/A N 080 N/A P 80 N/A CAD
226 - 250 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »