Part Number |
Shaft Size |
Dimension F |
Dimension E1 |
Dimension E2 |
CAD |
---|---|---|---|---|---|
BP18T080S | Shaft Size N/A 80 mm | Dimension F N/A 8.63 in219.2 mm | Dimension E1 N/A 7.01 in178 mm | Dimension E2 N/A 6.72 in170.6 mm | CAD N/A |
BP15T075S | Shaft Size N/A 75 mm | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm | CAD N/A |
BP15T070S | Shaft Size N/A 70 mm | Dimension F N/A 7.44 in189 mm | Dimension E1 N/A 6 in152.4 mm | Dimension E2 N/A 5.57 in141.4 mm | CAD N/A |
BP13T065S | Shaft Size N/A 65 mm | Dimension F N/A 6.63 in168.4 mm | Dimension E1 N/A 5.38 in136.5 mm | Dimension E2 N/A 4.77 in121.2 mm | CAD N/A |
BP13T060S | Shaft Size N/A 60 mm | Dimension F N/A 6.63 in168.4 mm | Dimension E1 N/A 5.38 in136.5 mm | Dimension E2 N/A 4.77 in121.2 mm | CAD N/A |
BP11T055S | Shaft Size N/A 55 mm | Dimension F N/A 6.19 in157.2 mm | Dimension E1 N/A 4.88 in123.8 mm | Dimension E2 N/A 4.51 in114.5 mm | CAD N/A |
BP10T050S | Shaft Size N/A 50 mm | Dimension F N/A 5.5 in139.7 mm | Dimension E1 N/A 4.38 in111.1 mm | Dimension E2 N/A 4.07 in103.3 mm | CAD N/A |