1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY035MM N/A 35 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 3.38 in85.9 mm N/A
HSY107 N/A 1 7/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 3.38 in85.9 mm N/A
HSY108 N/A 1 1/2 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 3.38 in85.9 mm N/A
HSY111 N/A 1 11/16 in N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A
HSY040MM N/A 40 mm N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A
HSY112 N/A 1 3/4 in N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A
HSY045MM N/A 45 mm N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A
HSY115 N/A 1 15/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A
HSY200 N/A 2 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A
HSY050MM N/A 50 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A
HSY203 N/A 2 3/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A
HSY204 N/A 2 1/4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A
HSY055MM N/A 55 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A
HSY060MM N/A 60 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A
HSY207 N/A 2 7/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A
HSY208 N/A 2 1/2 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A
HSY065MM N/A 65 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A
HSY211 N/A 2 11/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A
HSY070MM N/A 70 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A
HSY212 N/A 2 3/4 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A
HSY215 N/A 2 15/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A
HSY300 N/A 3 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A
HSY075MM N/A 75 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A
HSY303 N/A 3 3/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A
HSY304 N/A 3 1/4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A
1 - 25 of 37 | Results Per Page | View | Unit of Measure
1 2