1 2
Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
|---|---|---|---|---|---|
| HSY080MM | N/A 80 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
| HSY085MM | N/A 85 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
| HSY307 | N/A 3 7/16 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
| HSY308 | N/A 3 1/2 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
| HSY090MM | N/A 90 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.13 in181.1 mm |
N/A
|
| HSY315 | N/A 3 15/16 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.87 in199.9 mm |
N/A
|
| HSY400 | N/A 4 in | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.87 in199.9 mm |
N/A
|
| HSY100MM | N/A 100 mm | N/A 0.2 in5.1 mm | N/A 0.3 in7.6 mm | N/A 7.87 in199.9 mm |
N/A
|
| HSY110MM | N/A 110 mm | N/A 0.3 in7.6 mm | N/A 0.4 in10.2 mm | N/A 10 in245 mm |
N/A
|
| HSY407 | N/A 4 7/16 in | N/A 0.3 in7.6 mm | N/A 0.4 in10.2 mm | N/A 10 in245 mm |
N/A
|
| HSY408 | N/A 4 1/2 in | N/A 0.3 in7.6 mm | N/A 0.4 in10.2 mm | N/A 10 in245 mm |
N/A
|
| HSY115MM | N/A 115 mm | N/A 0.3 in7.6 mm | N/A 0.4 in10.2 mm | N/A 10 in245 mm |
N/A
|
1 2