Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
CJ10T050S | Type N/A Open | Shaft Size N/A 50 mm | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A ![]() |
CJ10T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A ![]() |
CJ10T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.56 in90.4 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.14 in79.8 mm |
CAD
N/A ![]() |
CJ11T055S | Type N/A Open | Shaft Size N/A 55 mm | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A ![]() |
CJ11T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A ![]() |
CJ11T204S | Type N/A Open | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A ![]() |
CJ13T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ13T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A ![]() |
CJ15T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T215S | Type N/A Open | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ15T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A ![]() |
CJ18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ18T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A ![]() |
CJ20T100S | Type N/A Open | Shaft Size N/A 100 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A ![]() |
CJ20T311S | Type N/A Open | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A ![]() |