Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CA18T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA18T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA18T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm | CAD N/A |
CA20T100S | Type N/A Open | Shaft Size N/A 100 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CA20T311S | Type N/A Open | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CA20T312S | Type N/A Open | Shaft Size N/A 3 3/4 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CA20T315S | Type N/A Open | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CA20T400S | Type N/A Open | Shaft Size N/A 4 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm | CAD N/A |
CA22T110S | Type N/A Open | Shaft Size N/A 110 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CA22T115S | Type N/A Open | Shaft Size N/A 115 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CA22T407S | Type N/A Open | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CA22T408S | Type N/A Open | Shaft Size N/A 4 1/2 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm | CAD N/A |
CA26T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T130S | Type N/A Open | Shaft Size N/A 130 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CA26T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm | CAD N/A |
CJ08T035S | Type N/A Open | Shaft Size N/A 35 mm | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CJ08T107S | Type N/A Open | Shaft Size N/A 1 7/16 in | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CJ08T1085S | Type N/A Open | Shaft Size N/A 1 1/2 in | Outside Diameter N/A 3.16 in80.3 mm | Width N/A 1.25 in31.3 mm | Dimension F N/A 2.74 in69.9 mm | CAD N/A |
CJ09T040S | Type N/A Open | Shaft Size N/A 40 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T045S | Type N/A Open | Shaft Size N/A 45 mm | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T111S | Type N/A Open | Shaft Size N/A 1 11/16 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |
CJ09T112S | Type N/A Open | Shaft Size N/A 1 3/4 in | Outside Diameter N/A 3.36 in85.3 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 2.94 in74.7 mm | CAD N/A |